Performance
| Cycle Time - Open | 1.6 s 1.6 s |
| Cycle Time - Close | 1 s 1 s |
| Crushing Force - Primary Cutter | 264 Sh Ton 2345 kN |
| Crushing Force - Tip | 74 Sh Ton 655 kN |
| Crushing Force - Primary Tooth | 148 Sh Ton 1320 kN |
Key Specs
Cat P200 Series Secondary Pulverizers are designed to reduce the size of debris, clear up a job site, and separate concrete from rebar at ground level after demolition.
| Cycle Time - Open | 1.6 s 1.6 s |
| Cycle Time - Close | 1 s 1 s |
| Crushing Force - Primary Cutter | 264 Sh Ton 2345 kN |
| Crushing Force - Tip | 74 Sh Ton 655 kN |
| Crushing Force - Primary Tooth | 148 Sh Ton 1320 kN |
| Jaw Circuit - Max. Oil Pressure | 4786 psi 33000 kPa |
| Jaw Circuit - Max. Oil Flow | 40 gal/min 150 l/min |
| Jaw Depth | 25.6 in 650 mm |
| Cutter Length | 4.5 in 115 mm |
| Jaw Opening - Maximum | 34.8 in 885 mm |
| Jaw Width - Fixed | 21.9 in 555 mm |
| Jaw Width - Moveable | 12.2 in 310 mm |
| Length | 87 in 2210 mm |
| Height | 51.6 in 1310 mm |
| Width | 21.9 in 555 mm |
| Weight - Housing, Jaw and Bracket | 3285 lb 1490 kg |
| Excavator Minimum | 14000 kg (30900 lb) 14000 kg (30900 lb) |
| Excavator Maximum | 19000 kg (41900 lb) 19000 kg (41900 lb) |
Caterpillar product brochures and other informational documents are available for your growing business.
Cat P214 Secondary Pulverizer
Cat P224 Pulverizer on Cat Excavator
Cat Secondary Pulverizer crushing rock