Performance
| Cycle Time - Open | 1.8 s 1.8 s | 
| Cycle Time - Close | 1.2 s 1.2 s | 
| Crushing Force - Primary Cutter | 446 Sh Ton 3965 kN | 
| Crushing Force - Tip | 132 Sh Ton 1175 kN | 
| Crushing Force - Primary Tooth | 182 Sh Ton 1620 kN | 
Key Specs
Cat P300 Series Primary Pulverizers are designed for applications such as cutting, breaking, and crushing concrete structures during demolition.
| Cycle Time - Open | 1.8 s 1.8 s | 
| Cycle Time - Close | 1.2 s 1.2 s | 
| Crushing Force - Primary Cutter | 446 Sh Ton 3965 kN | 
| Crushing Force - Tip | 132 Sh Ton 1175 kN | 
| Crushing Force - Primary Tooth | 182 Sh Ton 1620 kN | 
| Jaw Circuit - Max. Oil Pressure | 4786 psi 33000 kPa | 
| Jaw Circuit - Max. Oil Flow | 59 gal/min 225 l/min | 
| Rotation Circuit - Max. Oil Pressure | 2031 psi 14000 kPa | 
| Rotation Circuit - Max. Oil Flow | 11 gal/min 40 l/min | 
| Jaw Depth | 28.7 in 730 mm | 
| Cutter Length | 7.9 in 200 mm | 
| Jaw Opening - Maximum | 47.6 in 1210 mm | 
| Jaw Width - Fixed | 25.2 in 640 mm | 
| Jaw Width - Moveable | 15 in 380 mm | 
| Length | 90.7 in 2305 mm | 
| Height | 66.9 in 1700 mm | 
| Width | 31.1 in 790 mm | 
| Weight - Housing, Jaw and Bracket | 6074 lb 2755 kg | 
| Excavator Minimum | 24000 kg (52900 lb) 24000 kg (52900 lb) | 
| Excavator Maximum | 35000 kg (77200 lb) 35000 kg (77200 lb) | 
Caterpillar product brochures and other informational documents are available for your growing business.
Cat P324 Primary Pulverizer
Cat P345 Pulverizer on Cat 352 Straight Boom
Cat P345 Pulverizer demolishing building
Cat P332 Pulverizer demolishing brick building
Cat Primary Pulverizer DNA
