HCS65 Hydraulic Connecting S Type Coupler

Hydraulic Connecting S Type Couplers Hydraulic Connecting S Type Coupler HCS65: 583-0661

Request A Price Find Dealer

Key Specs

Machine Class
14-20
14-20
Height
16.1 in
410 mm
Maximum Operating Pressure
5076 psi
350 bar

Overview

Cat® Hydraulic Connecting S Type Couplers connect to your machine's hydraulics and electronics giving you the ability to pick up an attachment with full functionality in seconds without leaving the cab. These couplers deliver the productivity and versatility benefits you expect from a coupler. Additionally, they bring safety to your people, equipment, and overall operation while increasing the life of the other attachments in your fleet.

Product Specifications for Hydraulic Connecting S Type Coupler HCS65: 583-0661

Machine Class 14-20 14-20
Weight 474 lb 215 kg
Lift Hook Capacity 5 ton (US) 5 ton (US)
Height 16.1 in 410 mm
Length 32.5 in 825 mm
Width 20 in 508 mm
Maximum Operating Pressure 5076 psi 350 bar
1/2" Hydraulic Connectors (Mounted) 2 2
1/2" Hydraulic Connector Flow 21 gal/min 79 l/min
3/4" Hydraulic Connectors (Mounted) 2 2
3/4" Hydraulic Connectors (Optional) 1 1
3/4" Hydraulic Connector Flow 59 gal/min 225 l/min

See how Hydraulic Connecting S Type Coupler HCS65: 583-0661 compares against frequently compared products.

Media Gallery

HCS65 Hydraulic Connecting S Type Coupler

HCS65 Hydraulic Quick Disconnects

Demolition & Sorting Grapple working with a HCS Coupler

HCS Coupler connecting to a Demolition & Sorting Grapple

HCS Coupler connecting to a Demolition & Sorting Grapple

HCS Coupler connecting to a Demolition & Sorting Grapple

HCS Coupler connecting to a Demolition & Sorting Grapple

HCS Coupler connecting to a Demolition & Sorting Grapple

HCS65 Hydraulic Connecting S Type Coupler
HCS65 Hydraulic Quick Disconnects
Demolition & Sorting Grapple working with a HCS Coupler
HCS Coupler connecting to a Demolition & Sorting Grapple
HCS Coupler connecting to a Demolition & Sorting Grapple
HCS Coupler connecting to a Demolition & Sorting Grapple
HCS Coupler connecting to a Demolition & Sorting Grapple
HCS Coupler connecting to a Demolition & Sorting Grapple

Hydraulic Connecting S Type Couplers

Cat Hydraulic Connecting S-Type Couplers | Introduction to HCS Couplers

Hydraulic Connecting S Type Couplers
Cat Hydraulic Connecting S-Type Couplers | Introduction to HCS Couplers

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology