Specification
| Machine Class | 15-20 15-20 |
Key Specs
Cat® Hydraulic Connecting CW Couplers seamlessly connect to your machine’s hydraulics giving you the ability to pick up an attachment with full functionality in seconds from the safety of your cab. The HCCW Couplers deliver the productivity and versatility benefits you expect from a coupler while also enhancing safety for your people, equipment and overall operation.
| Machine Class | 15-20 15-20 |
| Weight | 172.8 lb 381 kg |
| Lift Hook Capacity | 10 ton (US) 10 ton (US) |
| Width | 21.7 in 550 mm |
| Height | 25.9 in 657 mm |
| Hydraulic Pressure Lock Max | 1740 lbf/in 120 bar |
| Hydraulic Pressure Unlock Max | 5076 lbf/in 350 bar |
| 1/2" Hydraulic Connectors (Mounted) | 3 3 |
| 3/4" Hydraulic Connectors (Mounted) | 2 2 |
Caterpillar product brochures and other informational documents are available for your growing business.