| Weight | 939 lb 426 kg |
| Lifting Hook Capacity | 10 ton (US) 10 ton (US) |
| Width | 23.23 in 590 mm |
| Overall Length | 26.38 in 670 mm |
| Machine Class | 25-40 tons 25-40 tons |
| Maximum Operating Pressure | 5076 psi 350 bar |
S Type Couplers S80 S Type Excavator Coupler: 573-3169
Request A Price Find DealerKey Specs
- Weight
- 939 lb
- 426 kg
- Lifting Hook Capacity
- 10 ton (US)
- 10 ton (US)
- Width
- 23.23 in
- 590 mm
Overview
Cat® S Couplers help you get the job done faster while keeping the safety of your people and equipment top of mind. With the ability to easily switch attachments, S Couplers bring enhanced versatility and the kind of quality you expect from your Cat products. S Couplers are a versatile solution that help your operation run at peak efficiency.
Features At A Glance
- The most important coupler components are protected inside the cast base
- The coupler is made of cast pieces that sustain force better over time
- Wide contact surface to connect attachments prevents excessive wear
- Low build height maintains consistent breakout force
- Heavy-duty locking wedge keeps attachments secure
- Switching attachments is quick and easy
- Attachments can be shared between machines in the same size class
- Lift hook allows for lifting objects with a chain or strap
- SecureLock™ features and technology lead the industry in safety
- Pressure relief – limits system to 300 bar (4351 psi) to protect the cylinder or locking wedge from damage
- Hydraulic lock – check valve prevents hydraulic backflow
- Sensor – measures the position of the locking wedge and indicates coupling status to the operator
- Mechanical Spring – keeps the locking wedge in locking position, even in the event of hydraulic pressure loss
- Locking visual on coupler and machine monitor gives operator assurance the attachment is connected
- Operators can switch attachments independently while staying safe in the cab
- Never waste time looking for your coupler again. Cat asset tracking is available on select couplers.
- Track your entire fleet of attachments and machines from one source. Couplers with asset tracking can be viewed within VisionLink®alongside Product Link™subscribed equipment.
- Keep your assets secure. Couplers with an asset tracker send an alert if they leave an easy-to-setup site boundary.
Product Specifications for S80 S Type Excavator Coupler: 573-3169
See how S80 S Type Excavator Coupler: 573-3169 compares against frequently compared products.
Couplers - Excavator
S80 S Type Excavator Coupler: 573-3169
Selected
- Weight
- 939 lb
- 426 kg
- Lifting Hook Capacity
- 10 ton (US)
- 10 ton (US)
- Width
- 23.23 in
- 590 mm
Couplers - Excavator
S70 S Type Excavator Coupler: 566-2351
- Weight
- 628 lb
- 285 kg
- Lifting Hook Capacity
- 8 ton (US)
- 8 ton (US)
- Width
- 17.72 in
- 450 mm
Couplers - Excavator
S80 S Type Excavator Coupler: 573-3171
- Weight
- 1005 lb
- 456 kg
- Lifting Hook Capacity
- 10 ton (US)
- 10 ton (US)
- Width
- 23.23 in
- 590 mm