Cat® 340 frontless excavators offer flexibility for a variety of unique applications.

Purpose Built Excavators 340 Frontless Excavator Upper

Request A Price Find Dealer

Key Specs

Engine Model
Cat C9.3B
Cat C9.3B
Horsepower
346 hp
346 hp
Weight (Upper Only No CTWT, 10% fuel)
8840 kg - with differences for market and application.
8840 kg - with differences for market and application.

Overview

340 Frontless Upper

The Cat® 340 Frontless Excavator Upper utilizes the same strength and high horsepower of the core machine and is a solid match for any rugged condition. This machine includes the same world-class functionality, durability and quality that gives you the confidence to handle tough jobs. And with Purpose Built Excavators, you can order the 340 Upper with a Boom and/or Stick, Frontless or paired with our Variable Gauge Undercarriage to meet the needs of your unique application.

Benefits

Built for Unique Applications

Cat® Frontless Excavator Uppers can be customized to meet customers’ unique needs and are used for a variety of special applications including drilling, pile-driving, amphibious use, dredging, hi-rail, forestry and more that are outside the scope of our standard excavators.

Flexible Options for the Field

We’re here to help you build the machine that gets the job done.  We can provide Cat® Frontless Excavator Uppers in a variety of configurations.  Some features include; with or without Cat® fronts, counterweight options, upper frame options, cab options, work tool and auxiliary valve options, and more.  

Productivity with Cat® Technology

By integrating Software Enabled Attachments like the Advanced Implement SEA, Custom Joystick SEA, Foundation Drill SEA or the Shear SEA, controls can be customized to meet customers’ needs.

Product Specifications for 340 Frontless Excavator Upper

Engine Model Cat C9.3B Cat C9.3B
Horsepower 346 hp 346 hp
Engine Specs 50°C (122°F) high-ambient cooling, -18°C(0°F) cold start capability (standard), -32°C (-25°F) cold start capability (optional), Cold start block heater (optional) 50°C (122°F) high-ambient cooling, -18°C(0°F) cold start capability (standard), -32°C (-25°F) cold start capability (optional), Cold start block heater (optional)
Weight (Upper Only No CTWT, 10% fuel) 8840 kg - with differences for market and application. 8840 kg - with differences for market and application.
Maximum Swing Torque 143 kN·m 143 kN·m
Swing Brake Torque 226 kN·m 226 kN·m
Boom & Stick Options 6.18 m (20'3") Mass boom, 6.5 m (21'4") HD Reach boom, 2.55 m (8'4") Mass stick, 2.8 m (9'2") HD Reach stick, 3.2 m (10'6") HD Reach stick, 3.9 m (12'10") HD Reach stick, TB family bucket linkage with/without lifting eye or DB family bucket linkage with/without lifting eye 6.18 m (20'3") Mass boom, 6.5 m (21'4") HD Reach boom, 2.55 m (8'4") Mass stick, 2.8 m (9'2") HD Reach stick, 3.2 m (10'6") HD Reach stick, 3.9 m (12'10") HD Reach stick, TB family bucket linkage with/without lifting eye or DB family bucket linkage with/without lifting eye
Counterweight Options (kg) 6800, 7560, 8500, 574 (empty) 6800, 7560, 8500, 574 (empty)
Cat Technology VisionLink Productivity Software Enabled Attachments (SEA): Implement Priority Enhancement, Advance Implement, Shear SEA, Custom Joystick, Foundation Drill SEA, Grade Assist, Cat Stick Steer VisionLink Productivity Software Enabled Attachments (SEA): Implement Priority Enhancement, Advance Implement, Shear SEA, Custom Joystick, Foundation Drill SEA, Grade Assist, Cat Stick Steer
Safety & Security Cat Detect - People Detection (application dependent), Cat Command remote control (application dependent), Swing alarm (optional), Boom lowering check valve (optional), Stick lowering check valve (optional) Cat Detect - People Detection (application dependent), Cat Command remote control (application dependent), Swing alarm (optional), Boom lowering check valve (optional), Stick lowering check valve (optional)
Hydraulic Flow 560 L/min 560 L/min
Hydraulic Pressure 35000 kPa 35000 kPa
Hydraulic Tank Capacity 161 l 161 l
Hydraulic System Options Single one-way circuit, Combined two-way circuit Single one-way circuit, Combined two-way circuit
Fuel Tank Capacity 600 l 600 l
Cooling System Capacity 40 l 40 l
Serviceability Grouped location of engine oil & fuel filters, Sampling ports for Scheduled Oil Sampling (S·O·S℠) Grouped location of engine oil & fuel filters, Sampling ports for Scheduled Oil Sampling (S·O·S℠)
Cab DELUXE CAB: High-resolution 203 mm (8") LCD touchscreen monitor, Auto bi-level air conditioner, Jog dial and shortcut keys for monitor control, Keyless push-to-start engine control, Height-adjustable console, Tilt-up left-side console, Heated air-suspension seat, Monitor integrated Bluetooth radio with USB/Aux ports, 12V DC outlets, Document storage, Overhead storage and rear storage with nets, Beverage holder, Cup holder, Openable two-piece front window, Rear window emergency exit, Radial wiper with washer, Openable polycarbonate skylight hatch, LED dome light, Floor welcome light, Roof sunscreen, Roller front sunscreen, Washable floor mat, Beacon ready PREMIUM CAB: High-resolution 254 mm (10") LCD touchscreen monitor, Auto bi-level air conditioner, Jog dial and shortcut keys for monitor control, Keyless push-to-start engine control, Tilt-up left-side console, Heated and ventilated air-suspension seat, Monitor integrated Bluetooth radio with USB/Aux ports, 12V DC outlets, Document storage, Overhead storage and rear storage with nets, Beverage holder, Cup holder, Openable two-piece front window, Parallel wiper, Openable polycarbonate skylight hatch, LED dome light, Floor welcome light, Roof sunscreen, Roller front sunscreen, Washable floor mat, Beacon ready DELUXE CAB: High-resolution 203 mm (8") LCD touchscreen monitor, Auto bi-level air conditioner, Jog dial and shortcut keys for monitor control, Keyless push-to-start engine control, Height-adjustable console, Tilt-up left-side console, Heated air-suspension seat, Monitor integrated Bluetooth radio with USB/Aux ports, 12V DC outlets, Document storage, Overhead storage and rear storage with nets, Beverage holder, Cup holder, Openable two-piece front window, Rear window emergency exit, Radial wiper with washer, Openable polycarbonate skylight hatch, LED dome light, Floor welcome light, Roof sunscreen, Roller front sunscreen, Washable floor mat, Beacon ready PREMIUM CAB: High-resolution 254 mm (10") LCD touchscreen monitor, Auto bi-level air conditioner, Jog dial and shortcut keys for monitor control, Keyless push-to-start engine control, Tilt-up left-side console, Heated and ventilated air-suspension seat, Monitor integrated Bluetooth radio with USB/Aux ports, 12V DC outlets, Document storage, Overhead storage and rear storage with nets, Beverage holder, Cup holder, Openable two-piece front window, Parallel wiper, Openable polycarbonate skylight hatch, LED dome light, Floor welcome light, Roof sunscreen, Roller front sunscreen, Washable floor mat, Beacon ready
Cab Optional Equipment DELUXE CAB: High-resolution 254 mm (10") LCD touchscreen monitor, Roller rear sunscreen, Auxiliary relay PREMIUM CAB: One-piece front windshield, Auxiliary relay DELUXE CAB: High-resolution 254 mm (10") LCD touchscreen monitor, Roller rear sunscreen, Auxiliary relay PREMIUM CAB: One-piece front windshield, Auxiliary relay

See how 340 Frontless Excavator Upper compares against frequently compared products.

Media Gallery

340 Frontless

340 Frontless

340 Frontless

340 Frontless

340 Frontless

340 Frontless

340 Frontless
340 Frontless
340 Frontless
340  Frontless
340 Frontless
340 Frontless

Check out current offers for the 340 Frontless Excavator Upper

View More Offers