Cat® 330 frontless excavators offer flexibility for a variety of unique applications.

Purpose Built Excavators 330 Frontless Excavator Upper

Request A Price Find Dealer

Key Specs

Engine Model
Cat C7.1
Cat C7.1
Horsepower
273 hp
273 hp
Weight (Upper Only No CTWT, 10% fuel)
6700 kg
6700 kg

Overview

330 Frontless Upper

The Cat® 330 Frontless Excavator Upper provides you with the same world-class standard factory technology, top-tier cab and improved maintenance costs as the core machine. With Purpose Built Excavators, you have the flexibility to order the 330 Upper in a variety of configurations; with a Boom and/or Stick, Frontless, with or without a Counterweight, and more to help you get the job done right.

Benefits

Built for Unique Applications

Cat® Frontless Excavator Uppers can be customized to meet customers’ unique needs and are used for a variety of special applications including drilling, pile-driving, amphibious use, dredging, hi-rail, forestry and more that are outside the scope of our standard excavators.

Flexible Options for the Field

We’re here to help you build the machine that gets the job done.  We can provide Cat® Frontless Excavator Uppers in a variety of configurations.  Some features include; with or without Cat® fronts, counterweight options, upper frame options, cab options, work tool and auxiliary valve options, and more.  

Productivity with Cat® Technology

By integrating Software Enabled Attachments like the Advanced Implement SEA, Custom Joystick SEA, Foundation Drill SEA or the Shear SEA, controls can be customized to meet customers’ needs.

Product Specifications for 330 Frontless Excavator Upper

Engine Model Cat C7.1 Cat C7.1
Horsepower 273 hp 273 hp
Engine Specs 50°C (122°F) high-ambient cooling, -18°C(0°F) cold start capability (standard), -32°C (-25°F) cold start capability (optional), Cold start block heater (optional) 50°C (122°F) high-ambient cooling, -18°C(0°F) cold start capability (standard), -32°C (-25°F) cold start capability (optional), Cold start block heater (optional)
Weight (Upper Only No CTWT, 10% fuel) 6700 kg 6700 kg
Maximum Swing Torque 110 kN·m 110 kN·m
Swing Brake Torque 173 kN·m 173 kN·m
Boom & Stick Options 5.55 m (18'2") Mass boom, 6.15 m (20'2") Reach boom, 6.15 m (20'2") HD Reach boom, 6.5 m (21'3") Straight boom, 10.2 m (33'6") Super Long Reach boom, 3 m (10'") Stub + 3.3 m (10'10") Fore, Variable Angle boom, 2.5 m (8'2") Mass stick, 2.65 m (8'8") Reach stick, 2.65 m (8'8") HD Reach stick, 3.2 m (10'6") Reach stick, 3.2 m (10'6") HD Reach stick, 3.75 m (12'2") Reach stic or 7.85 m (25'9") Super Long Reach stick 5.55 m (18'2") Mass boom, 6.15 m (20'2") Reach boom, 6.15 m (20'2") HD Reach boom, 6.5 m (21'3") Straight boom, 10.2 m (33'6") Super Long Reach boom, 3 m (10'") Stub + 3.3 m (10'10") Fore, Variable Angle boom, 2.5 m (8'2") Mass stick, 2.65 m (8'8") Reach stick, 2.65 m (8'8") HD Reach stick, 3.2 m (10'6") Reach stick, 3.2 m (10'6") HD Reach stick, 3.75 m (12'2") Reach stic or 7.85 m (25'9") Super Long Reach stick
Counterweight Options (kg) 5800, 6700, 8500, 566 (empty) 5800, 6700, 8500, 566 (empty)
Cat Technology VisionLink Productivity Software Enabled Attachments (SEA): Implement Priority Enhancement, Advance Implement, Shear SEA, Custom Joystick, Foundation Drill SEA, Grade Assist, Cat Stick Steer VisionLink Productivity Software Enabled Attachments (SEA): Implement Priority Enhancement, Advance Implement, Shear SEA, Custom Joystick, Foundation Drill SEA, Grade Assist, Cat Stick Steer
Safety & Security Cat Command remote control (application dependent), 360° visibility (optional), Inspection lighting (optional) Cat Command remote control (application dependent), 360° visibility (optional), Inspection lighting (optional)
Hydraulic Flow 560 L/min 560 L/min
Hydraulic Pressure 35000 kPa 35000 kPa
Hydraulic Tank Capacity 147 l 147 l
Hydraulic System Options Boom and stick lowering check valves, Hammer return filter circuit, Tool Control (two pump, one/two way high-pressure flow), Medium-pressure circuit, Quick coupler circuit, SmartBoom™ (optional Europe only) Boom and stick lowering check valves, Hammer return filter circuit, Tool Control (two pump, one/two way high-pressure flow), Medium-pressure circuit, Quick coupler circuit, SmartBoom™ (optional Europe only)
Fuel Tank Capacity 474 l 474 l
Cooling System Capacity 25 l 25 l
Serviceability Scheduled Oil Sampling (S·O·S℠) ports, Ground-level and platform-level engine oil dipsticks Scheduled Oil Sampling (S·O·S℠) ports, Ground-level and platform-level engine oil dipsticks
Cab Mechanical-suspension seat (Comfort only), Heated air-suspension seat (Deluxe only), Heated and ventilated air-suspension seat (Premium, Demolition only), High-resolution 203 mm (8 in) LCD touchscreen monitor (Comfort only), High-resolution 254 mm (10 in) LCD touchscreen monitor (Deluxe, Premium, Demolition only) Mechanical-suspension seat (Comfort only), Heated air-suspension seat (Deluxe only), Heated and ventilated air-suspension seat (Premium, Demolition only), High-resolution 203 mm (8 in) LCD touchscreen monitor (Comfort only), High-resolution 254 mm (10 in) LCD touchscreen monitor (Deluxe, Premium, Demolition only)
Cab Optional Equipment Auxiliary relay Auxiliary relay

See how 330 Frontless Excavator Upper compares against frequently compared products.

Media Gallery

330 Frontless- NGH

330 Frontless- NGH

330 Frontless- NGH

330 Frontless- NGH

330 Frontless- NGH

330 Frontless- NGH

330 Frontless- NGH
330 Frontless- NGH
330 Frontless- NGH
330 Frontless- NGH
330 Frontless- NGH
330 Frontless- NGH

Check out current offers for the 330 Frontless Excavator Upper

View More Offers