Cat® variable gauge undercarriages offer flexibility for a variety of unique applications.

Purpose Built Excavators TC313VH (317) Variable Gauge Undercarriage

Request A Price Find Dealer

Key Specs

Upper Model Pairing
317 Uppers
317 Uppers
Typical Drill Rig Weight Range
20-27 mtons
20-27 mtons
U/C Weight
7 t
7 t

Overview

TC313VH (317) UC

To keep your business on firm footing, you need undercarriage systems and components that propel your machines over any type of terrain— and through every operational challenge. Leveraging decades of experience in mining, excavation and material handling, the Cat® brand utilizes its storied industry roots to deliver high productivity, durability and reliability. And to ensure the proper fit, our team of engineers will work with you to choose the right undercarriage for your application that will help yield low operating costs, long service life and great value.

Benefits

Make Your Investment Work

Undercarriage typically represents an average 50% of a machine’s owning and operating costs, so it makes sense to invest in a system that will deliver the most value.

Flexibility When You Need It

Our hydraulically-powered, variable gauge undercarriages offer 2 positions: extended & retracted.  The retracted footprint minimizes the machine’s footprint for transportation while the extended position provides stability at work.

The Right Fit

Our undercarriages are designed to synch with Cat uppers. Every component meets strict specifications and quality standards that no competitor can match while durable, reliable components result in lower operating costs.

Product Specifications for TC313VH (317) Variable Gauge Undercarriage

Upper Model Pairing 317 Uppers 317 Uppers
Typical Drill Rig Weight Range 20-27 mtons 20-27 mtons
U/C Weight 7 t 7 t
Track Gauges K1/K2 1950/3050 1950/3050
Lower Width (retracted) 2550 mm 2550 mm
Lower Width (extended) 3650 mm 3650 mm
Shoe Width 600 mm 600 mm
Wheel Base 3290 mm 3290 mm
Shoe Offset No No
Bearing Riser Height 809 mm 809 mm
Max. Tractive Eff. 18 t 18 t
Machine Speed 2.97 km/h 2.97 km/h

See how TC313VH (317) Variable Gauge Undercarriage compares against frequently compared products.

Media Gallery

TC313VH (317)

TC313VH (317)

TC313VH (317)

TC313VH (317)

TC313VH (317) track separate

TC313VH (317)
TC313VH (317)
TC313VH (317)
TC313VH (317)
TC313VH (317) track separate

Check out current offers for the TC313VH (317) Variable Gauge Undercarriage

View More Offers