Cat® variable gauge undercarriages offer flexibility for a variety of unique applications.

Purpose Built Excavators TC325VH (340) Variable Gauge Undercarriage

Request A Price Find Dealer

Key Specs

Upper Model Pairing
340 Upper
340 Upper
Typical Drill Rig Weight Range
50-65 mtons
50-65 mtons
U/C Weight
19 t
19 t

Overview

TC325VH (340) UC

To keep your business on firm footing, you need undercarriage systems and components that propel your machines over any type of terrain— and through every operational challenge. Leveraging decades of experience in mining, excavation and material handling, the Cat® brand utilizes its storied industry roots to deliver high productivity, durability and reliability. And to ensure the proper fit, our team of engineers will work with you to choose the right undercarriage for your application that will help yield low operating costs, long service life and great value.

Benefits

Make Your Investment Work

Undercarriage typically represents an average 50% of a machine’s owning and operating costs, so it makes sense to invest in a system that will deliver the most value.

Flexibility When You Need It

Our hydraulically-powered, variable gauge undercarriages offer 2 positions: extended & retracted.  The retracted footprint minimizes the machine’s footprint for transportation while the extended position provides stability at work.

The Right Fit

Our undercarriages are designed to synch with Cat uppers. Every component meets strict specifications and quality standards that no competitor can match while durable, reliable components result in lower operating costs.

Product Specifications for TC325VH (340) Variable Gauge Undercarriage

Upper Model Pairing 340 Upper 340 Upper
Typical Drill Rig Weight Range 50-65 mtons 50-65 mtons
U/C Weight 19 t 19 t
Track Gauges K1/K2 2200/3500 2200/3500
Lower Width (extended) 4300 mm 4300 mm
Lower Width (retracted) 800 mm 800 mm
Shoe Width 800 mm 800 mm
Wheel Base 5000 mm 5000 mm
Shoe Offset No No
Bearing Riser Height 1132 mm 1132 mm
Max. Tractive Eff. 53 t 53 t
Machine Speed 2.16 km/h 2.16 km/h

See how TC325VH (340) Variable Gauge Undercarriage compares against frequently compared products.

Media Gallery

TC325VH (340) Undercarriage

TC325VH (340) Undercarriage

TC325VH (340) Undercarriage

TC325VH (340) Undercarriage

TC325VH (340) Undercarriage track separate

TC325VH (340) Undercarriage
TC325VH (340) Undercarriage
TC325VH (340) Undercarriage
TC325VH (340) Undercarriage
TC325VH (340) Undercarriage track separate

Check out current offers for the TC325VH (340) Variable Gauge Undercarriage

View More Offers