| Width | 36 in 900 mm |
| Capacity | 0.81 yd³ 0.62 m³ |
| Weight | 1142 lb 518 kg |
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Adapter Quantity | 4 4 |
| Adapter Size | Cat Advansys 80 Cat Advansys 80 |
| Edge Type | Straight Straight |