Studio Shot

Ditch Cleaning Buckets - Mini Excavator 1200 mm (47 in), 184 L (6.5 ft3), CW05 Coupler

Request A Price Shop Now

Key Specs

Width
47.2 in
1200 mm
Capacity
6.5 ft³
184 l
Weight
253.5 lb
115 kg

Overview

Used in ditch cleaning, sloping, grading and other finishing work.

Product Specifications for 1200 mm (47 in), 184 L (6.5 ft3), CW05 Coupler

Width 47.2 in 1200 mm
Capacity 6.5 ft³ 184 l
Weight 253.5 lb 115 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 21.3 in 540 mm
Interface Type CW05 Coupler CW05 Coupler

See how 1200 mm (47 in), 184 L (6.5 ft3), CW05 Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View