Profile Bucket 500 mm (20 in): 326-7406

Profile Profile Bucket 500 mm (20 in): 326-7406

Request A Price Find Dealer

Key Specs

Width
42 in
500 mm
Capacity
2 yd³
1.53 m³
Weight
831 lb
917 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Profile Bucket 500 mm (20 in): 326-7406

Width 42 in 500 mm
Capacity 2 yd³ 1.53 m³
Weight 831 lb 917 kg
Interface For use with Dedicated Quick Coupler For use with Dedicated Quick Coupler
Edge Type Straight Straight

See how Profile Bucket 500 mm (20 in): 326-7406 compares against frequently compared products.

Media Gallery

Profile Bucket

Profile Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Profile Bucket 500 mm (20 in): 326-7406

Start Profile Bucket 500 mm (20 in): 326-7406 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Profile Bucket 500 mm (20 in): 326-7406

View More Offers