| Width | 54 in 1350 mm |
| Capacity | 2.02 yd³ 1.54 m³ |
| Weight | 2158 lb 979 kg |
| Interface | Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler |
| Adapter Quantity | 5 5 |
| Adapter Size | Cat Advansys 90 Cat Advansys 90 |
| Edge Type | Straight Straight |