General Duty Bucket

General Duty General Duty Bucket 750 mm (30 in): 550-9710

Request A Price Find Dealer

Key Specs

Width
30 in
750 mm
Capacity
0.93 yd³
0.71 m³
Weight
1556 lb
706 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for General Duty Bucket 750 mm (30 in): 550-9710

Width 30 in 750 mm
Capacity 0.93 yd³ 0.71 m³
Weight 1556 lb 706 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 3 3
Adapter Size Cat Advansys 90 Cat Advansys 90
Edge Type Straight Straight

See how General Duty Bucket 750 mm (30 in): 550-9710 compares against frequently compared products.

Media Gallery

General Duty Bucket

336F with General Duty Bucket

336F Excavator loading a 730C Articulated Truck with a General Duty Bucket

311F RR digging in trenching application with a General Duty Bucket

320 Medium Excavator using a General Duty Bucket to load a truck

M317F digging with a General Duty Bucket

General Duty Bucket
336F with General Duty Bucket
336F Excavator loading a 730C Articulated Truck with a General Duty Bucket
311F RR digging in trenching application with a General Duty Bucket
320 Medium Excavator using a General Duty Bucket to load a truck
M317F digging with a General Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 750 mm (30 in): 550-9710

Start General Duty Bucket 750 mm (30 in): 550-9710 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the General Duty Bucket 750 mm (30 in): 550-9710

View More Offers