Severe Duty Bucket 1500 mm (60 in)

Severe Duty Severe Duty Bucket 1500 mm (60 in): 575-4280

Request A Price Find Dealer

Key Specs

Width
60 in
1500 mm
Capacity
2.32 yd³
1.77 m³
Weight
2802 lb
1271 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1500 mm (60 in): 575-4280

Width 60 in 1500 mm
Capacity 2.32 yd³ 1.77 m³
Weight 2802 lb 1271 kg
Interface For use with CW-45s Dedicated Couplers For use with CW-45s Dedicated Couplers
Adapter Quantity 4 4
Adapter Size Cat Advansys 100 Cat Advansys 100
Edge Type Spade Spade

See how Severe Duty Bucket 1500 mm (60 in): 575-4280 compares against frequently compared products.

Media Gallery

Severe Duty Bucket

374F loading an articulated truck with a Severe Duty Bucket

390F loading rock with a Severe Duty Bucket into a truck

336 Large Excavator loading rock into a truck with a Severe Duty Bucket

Severe Duty Bucket
374F loading an articulated truck with a Severe Duty Bucket
390F loading rock with a Severe Duty Bucket into a truck
336 Large Excavator loading rock into a truck with a Severe Duty Bucket

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1500 mm (60 in): 575-4280

Start Severe Duty Bucket 1500 mm (60 in): 575-4280 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Severe Duty Bucket 1500 mm (60 in): 575-4280

View More Offers