| Width | 31.5 in 800 mm |
| Capacity | 9 ft³ 254 l |
| Weight | 388 lb 176 kg |
| Base Edge Thickness | 0.8 in 20 mm |
| Tip Radius | 33.6 in 854 mm |
| Interface Type | CW10 Coupler CW10 Coupler |
-
personclear
personclear
- place Find Dealer
-
Sign InAccount
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
-
Explore Products
Browse all products on Cat.com
https://www.cat.com/en_GB.html
-
Buy Online
Shop products & more from our family of online store
https://shop.cat.com/ShopLandingPageView?storeId=11751&langId=-1
-
Find Used Products
Shop for certified used products
https://catused.cat.com/en/
-
Rent Products
Find rentals at your nearest dealer
https://rent.cat.com
-
Manage My Equipment
Manage your fleet on VisonLink
https://vl.cat.com/visionlink?ui_locales=en-US
-
View Finance Solutions
Explore financing options on Cat Financials
https://www.cat.com/en_GB/support/financing-protection.html
CAT Sites
One Account. All of Cat.
Your Caterpillar account is the single account you use to log in to select services and applications we offer. Shop for parts and machines online, manage your fleet, go mobile, and more.
Dealer Locator
Your preferred dealer has been set.
Would you like to set this dealer to your account as well?CAT Vocational Trucks are currently available only in the United States and Canada. If you search for vocational trucks elsewhere you will not get any results.
Back to Results
Back to Results
You're Leaving Cat.com
Note that by entering data in this application for purposes of obtaining driving directions, you are providing such data directly to Google LLC and/or its affiliates. By clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth Additional Terms of Service at https://developers.google.com/maps/terms-20180207#section_9_3 and Google Privacy Policy at https://policies.google.com/privacy
You're Leaving Cat.com
Note that by entering data in this application for purposes of obtaining driving directions, you are providing such data directly to Google LLC and/or its affiliates. By clicking "I Agree" or by using the Google Maps functionality to obtain driving directions, you acknowledge and agree that use of Google Maps is subject to the then-current Google Maps/Google Earth Additional Terms of Service at https://developers.google.com/maps/terms-20180207#section_9_3 and Google Privacy Policy at https://policies.google.com/privacy
- Attachments
- Buckets - Excavator
- Digging Buckets - Mini Excavator
- 800 mm (32.0 in), 254 L (9 ft3), CW10 Coupler, Bolt-On Teeth
Digging Buckets - Mini Excavator 800 mm (32.0 in), 254 L (9 ft3), CW10 Coupler, Bolt-On Teeth
Request A Price Shop NowKey Specs
- Width
- 31.5 in
- 800 mm
- Capacity
- 9 ft³
- 254 l
- Weight
- 388 lb
- 176 kg
Product Availability by Country
Starting at MSRP
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.
Starting at MSRP
This is not an offer for sale. The MSRP price displayed is for informational purposes. Please note that the MSRP may vary by authorized Cat dealer for the same product. The actual price and terms and conditions of sale for all products are to be solely determined by the selling authorized Cat dealer at the time of sale. Taxes, shipping & handling charges, surcharges, assembly charges, destination, freight and/or delivery charges are not included in the MSRP shown and such charges will be material in some locations (including but not limited to Alaska, Hawaii, Guam, and the Pacific Islands). The displayed pricing identified as the “MSRP” price includes features shown for the lowest priced machine configuration on the page accessed through the “Shop Now” button and does not include any attachments or protection plans.
Dealer Price
The displayed pricing identified as "Price" is the price that the Dealer sets for the particular machine configuration shown. The Price shown includes the features and attachments (if any) shown as being included at no cost with the machine configuration as well as all reasonable Dealer handling, preparation or similar costs or fees. The Price does not include taxes, shipping, surcharges, assembly charges, destination, freight and/or delivery charges. In addition, the Price does not include (i) any attachments not shown as being included at no cost with the machine configuration, or (ii) any protection plans, such as a Customer Value Agreement or Equipment Protection Plan. This is not an offer for sale. The Price displayed is for informational purposes only. The actual prices and terms and conditions of sale for all products are to be solely determined by the selling authorized Cat dealer and agreed to with the purchaser at the time of a final sale. The price shown is in U.S. Dollars and is for products sold in the US.
Buckets - Excavator
Banana Buckets (7)
Digging Buckets - Mini Excavator (98)
Ditch Cleaning (37)
Ditch Cleaning Buckets - Mini Excavator (32)
Ditch Cleaning Tilt (19)
Extreme Duty (19)
General Duty (197)
Grading (13)
Grading Buckets - Mini Excavator (10)
Heavy Duty (76)
Heavy Duty Buckets - Mini Excavator (24)
Nordic Digging Buckets (16)
Nordic Grading Buckets (11)
Nordic Trenching Buckets (5)
Profile (11)
Severe Duty (56)
Skeleton Buckets (9)
Tilting Ditch Cleaning Buckets - Mini Excavator (15)
Trapezoidal Buckets - Mini Excavator (6)
Trenching Buckets (6)
Utility Duty (27)
Features At A Glance
Product Specifications for 800 mm (32.0 in), 254 L (9 ft3), CW10 Coupler, Bolt-On Teeth
| Width | 31.5 in 800 mm |
| Capacity | 9 ft³ 254 l |
| Weight | 388 lb 176 kg |
| Base Edge Thickness | 0.8 in 20 mm |
| Tip Radius | 33.6 in 854 mm |
| Interface Type | CW10 Coupler CW10 Coupler |
Product Specifications for 800 mm (32.0 in), 254 L (9 ft3), CW10 Coupler, Bolt-On Teeth
See how 800 mm (32.0 in), 254 L (9 ft3), CW10 Coupler, Bolt-On Teeth compares against frequently compared products.
- Width
- 31.5 in
- 800 mm
- Capacity
- 9 ft³
- 254 l
- Weight
- 388 lb
- 176 kg
- Width
- 31.5 in
- 800 mm
- Capacity
- 9 ft³
- 254 l
- Weight
- 388 lb
- 176 kg
- Width
- 35.4 in
- 900 mm
- Capacity
- 11.8 ft³
- 333 l
- Weight
- 507.1 lb
- 230 kg
Dealer Price
The displayed pricing identified as "Price" is the price that the Dealer sets for the particular machine configuration shown. The Price shown includes the features and attachments (if any) shown as being included at no cost with the machine configuration as well as all reasonable Dealer handling, preparation or similar costs or fees. The Price does not include taxes, shipping, surcharges, assembly charges, destination, freight and/or delivery charges. In addition, the Price does not include (i) any attachments not shown as being included at no cost with the machine configuration, or (ii) any protection plans, such as a Customer Value Agreement or Equipment Protection Plan. This is not an offer for sale. The Price displayed is for informational purposes only. The actual prices and terms and conditions of sale for all products are to be solely determined by the selling authorized Cat dealer and agreed to with the purchaser at the time of a final sale. The price shown is in U.S. Dollars and is for products sold in the US.
Starting at MSRP
This is not an offer for sale. The MSRP price displayed is for informational purposes. Please note that the MSRP may vary by authorized Cat dealer for the same product. The actual price and terms and conditions of sale for all products are to be solely determined by the selling authorized Cat dealer at the time of sale. Taxes, shipping & handling charges, surcharges, assembly charges, destination, freight and/or delivery charges are not included in the MSRP shown and such charges will be material in some locations (including but not limited to Alaska, Hawaii, Guam, and the Pacific Islands). The displayed pricing identified as the “MSRP” price includes features shown for the lowest priced machine configuration on the page accessed through the “Shop Now” button and does not include any attachments or protection plans.
Starting at MSRP
Price listed is Manufacturer's Suggested Retail Price, this price does not include shipping and handling, expedite charges, taxes, dealer installation costs or other dealer charges. Dealers set actual prices, including invoicing currency. The MSRP displayed is for the region selected.
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Check out current offers for the 800 mm (32.0 in), 254 L (9 ft3), CW10 Coupler, Bolt-On Teeth
View More Offers
Chat
Cookies are required.
Please note: You must accept the use of functional cookies to enable this feature.
Products
Services & Support
How Can We Help?
Connect with Cat
Caterpillar Brands
- Caterpillar.com
- Contact Us
- My Marketing Preferences
- Site Map
- Cookie Settings
- Legal
- Privacy
- Do Not Sell or Share My Personal Information
- Europe-English
- © 2026 Caterpillar. All Rights Reserved.
Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.