Studio Shot

Digging Buckets - Mini Excavator 600 mm (24 in), 196 L (6.9 ft3), CW10 Coupler, Bolt-On Cutting Edge

Request A Price Click for Price

Key Specs

Width
23.6 in
600 mm
Capacity
6.9 ft³
196 l
Weight
352.7 lb
160 kg

Overview

These buckets are ideal for digging in soft to moderate ground.

Product Specifications for 600 mm (24 in), 196 L (6.9 ft3), CW10 Coupler, Bolt-On Cutting Edge

Width 23.6 in 600 mm
Capacity 6.9 ft³ 196 l
Weight 352.7 lb 160 kg
Base Edge Thickness 1 in 25 mm
Tip Radius 35.1 in 891 mm
Interface Type CW10 Coupler CW10 Coupler

See how 600 mm (24 in), 196 L (6.9 ft3), CW10 Coupler, Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Mini Excavator Buckets Overview

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Mini Excavator Buckets Overview
An Attachment for Every Job - Cat® Work Tool Attachments

Check out current offers for the 600 mm (24 in), 196 L (6.9 ft3), CW10 Coupler, Bolt-On Cutting Edge

View More Offers