Severe Duty Bucket

Severe Duty Severe Duty Bucket 1550 mm (61 in): 518-9327

Request A Price Find Dealer

Key Specs

Width
61 in
1550 mm
Capacity
2.8 ft³
2.14 l
Weight
4951 lb
2246 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Severe Duty Bucket 1550 mm (61 in): 518-9327

Width 61 in 1550 mm
Capacity 2.8 ft³ 2.14 l
Weight 4951 lb 2246 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 130 Cat Advansys 130
Edge Type Spade Spade

See how Severe Duty Bucket 1550 mm (61 in): 518-9327 compares against frequently compared products.

Tools And Expert Help At Every Turn

Take the interactive virtual product tour to explore the great features and benefits of the Severe Duty Bucket 1550 mm (61 in): 518-9327

Start Severe Duty Bucket 1550 mm (61 in): 518-9327 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat PL161 Attachment Locator

    The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Locator is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the Severe Duty Bucket 1550 mm (61 in): 518-9327

View More Offers