Heavy Duty Bucket

Heavy Duty Heavy Duty Bucket 1350 mm (54 in): 540-4091

Request A Price Find Dealer

Key Specs

Width
54 in
1350 mm
Capacity
2.01 yd³
1.54 m³
Weight
2635 lb
1195 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.

Product Specifications for Heavy Duty Bucket 1350 mm (54 in): 540-4091

Width 54 in 1350 mm
Capacity 2.01 yd³ 1.54 m³
Weight 2635 lb 1195 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 4 4
Adapter Size Cat Advansys 100 Cat Advansys 100
Edge Type Straight Straight

See how Heavy Duty Bucket 1350 mm (54 in): 540-4091 compares against frequently compared products.

Media Gallery

Heavy Duty Bucket

325F CR using a Heavy Duty Bucket

320F with Heavy Duty Bucket

323 digging with a Heavy Duty Bucket

330 GC using a Heavy Duty Bucket

336 GC loading 772G

Heavy Duty Bucket
325F CR using a Heavy Duty Bucket
320F with Heavy Duty Bucket
323 digging with a Heavy Duty Bucket
330 GC using a Heavy Duty Bucket
336 GC loading 772G

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

Take the interactive virtual product tour to explore the great features and benefits of the Heavy Duty Bucket 1350 mm (54 in): 540-4091

Start Heavy Duty Bucket 1350 mm (54 in): 540-4091 Tour
close

Check out current offers for the Heavy Duty Bucket 1350 mm (54 in): 540-4091

View More Offers