| Width | 42 in 1050 mm |
| Capacity | 1.48 yd³ 1.13 m³ |
| Weight | 2121 lb 962 kg |
| Interface | For use with CW-40 Dedicated Coupler For use with CW-40 Dedicated Coupler |
| Adapter Quantity | 4 4 |
| Adapter Size | Cat Advansys 100 Cat Advansys 100 |
| Edge Type | Spade Spade |
Key Specs
Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task.
| Width | 42 in 1050 mm |
| Capacity | 1.48 yd³ 1.13 m³ |
| Weight | 2121 lb 962 kg |
| Interface | For use with CW-40 Dedicated Coupler For use with CW-40 Dedicated Coupler |
| Adapter Quantity | 4 4 |
| Adapter Size | Cat Advansys 100 Cat Advansys 100 |
| Edge Type | Spade Spade |
Caterpillar product brochures and other informational documents are available for your growing business.
Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.
The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.