General Duty Bucket

General Duty General Duty Bucket 1450 mm (57 in): 519-5304

Request A Price Find Dealer

Key Specs

Width
57 in
1450 mm
Capacity
3.77 yd³
2.88 m³
Weight
6834 lb
3100 kg

Overview

Cat® buckets are more than just an add-on, they are an extension of your Cat machines. Each one is perfectly balanced to our excavators so you can take on heaping loads without compromising fuel efficiency or machine health. We built them to fill faster, retain your load, and fit your task. Not all attachments are available in all regions. Consult your Cat dealer for specific attachments available in your region.

Product Specifications for General Duty Bucket 1450 mm (57 in): 519-5304

Width 57 in 1450 mm
Capacity 3.77 yd³ 2.88 m³
Weight 6834 lb 3100 kg
Interface Use as Pin-on or with Cat Pin Grabber Coupler Use as Pin-on or with Cat Pin Grabber Coupler
Adapter Quantity 3 3
Adapter Size Cat Advansys 150 Cat Advansys 150
Edge Type Straight Straight

See how General Duty Bucket 1450 mm (57 in): 519-5304 compares against frequently compared products.

Media Gallery

General Duty Bucket

General Duty Bucket

Cat Advansys Tip and Adapter System

Cat Advansys Tip and Adapter System

360 View

Take the interactive virtual product tour to explore the great features and benefits of the General Duty Bucket 1450 mm (57 in): 519-5304

Start General Duty Bucket 1450 mm (57 in): 519-5304 Tour
close

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

  • Cat® PL161 Attachment Tracker

    The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

1 - 8 of 9 Items items
Previous Next

The Cat PL161 Attachment Tracker is the most advanced OEM integrated solution for attachment tracking. The PL161 mounts easily to your attachments or anything else you want to track.

Explore Technology

Check out current offers for the General Duty Bucket 1450 mm (57 in): 519-5304

View More Offers