Studio Shot

Digging Buckets - Mini Excavator 900 mm (36 in), 210 L (7.4 ft3), Pin On, Bolt-On Teeth

Request A Price Click for Price

Key Specs

Width
36 in
900 mm
Capacity
7.4 ft³
210 l
Weight
313.1 lb
142 kg

Overview

These buckets are ideal for digging in soft to moderate ground.

Product Specifications for 900 mm (36 in), 210 L (7.4 ft3), Pin On, Bolt-On Teeth

Width 36 in 900 mm
Capacity 7.4 ft³ 210 l
Weight 313.1 lb 142 kg
Base Edge Thickness 0.8 in 20 mm
Tip Radius 30.7 in 781 mm
Interface Type Pin On Pin On

See how 900 mm (36 in), 210 L (7.4 ft3), Pin On, Bolt-On Teeth compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 900 mm (36 in), 210 L (7.4 ft3), Pin On, Bolt-On Teeth

View More Offers