B9

Hammers B9

Request A Price Shop Now

Key Specs

Operating Weight - With Tool
1166.2 lb
529 kg
Energy Class
958.8 ft·lbf
1300 J
Machine Class
7-10 Ton Mini Excavators, 415-450 Backhoe Loaders (no side shift)
7-10 Ton Mini Excavators, 415-450 Backhoe Loaders (no side shift)

Overview

Used for demolition and construction applications.

Product Specifications for B9

Operating Weight - With Tool 1166.2 lb 529 kg
Energy Class 958.8 ft·lbf 1300 J
Machine Class 7-10 Ton Mini Excavators, 415-450 Backhoe Loaders (no side shift) 7-10 Ton Mini Excavators, 415-450 Backhoe Loaders (no side shift)
Tool Shaft Diameter 3.3 in 85 mm
Impact Frequency 400-800 bpm 400-800 bpm
Minimum Operating Pressure 1846 psi 12728 kPa
Minimum Carrier Weight 18150.6 lb 8233 kg
Optimal Hydraulic Flow 60-100 lpm (15.9-26.4 gpm) 60-100 lpm (15.9-26.4 gpm)
Overall Width 15.7 in 400 mm
Overall Length 20.9 in 530 mm
Overall Height 69 in 1753 mm
Height - Without Tool 51.1 in 1298 mm
Sound Level 135 dB 135 dB
Mounting Bracket Size Extra Large Extra Large

See how B9 compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

B9 Hammer Toolbox Contents

B9 Hammer Maintenance Kit

B9 Included Tools

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
B9 Hammer Toolbox Contents
B9 Hammer Maintenance Kit
B9 Included Tools

Cat® B6 and B6s Hammers at Work

Cat® B8 Hammer and 309CR at Work

Cat® B8 Hammer and 440 at Work

Cat® B Model Hammers Features and Benefits

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® B6 and B6s Hammers at Work
Cat® B8 Hammer and 309CR at Work
Cat® B8 Hammer and 440 at Work
Cat® B Model Hammers Features and Benefits
An Attachment for Every Job - Cat® Work Tool Attachments

360 View

Check out current offers for the B9

View More Offers