H180 GC S Hammer

GC Hammers H180 GC S

Request A Price Find Dealer

Key Specs

Blows per Minute
200 to 400
200 to 400
Minimum Operating Weight
8616 lb
3908 kg
Rated Flow - Minimum
66 gpm
250 L/min

Overview

Cat® H180 GC S hammers are designed for durability in rock breaking and concrete demolition. With powerful hydraulics and quick access to maintenance areas, Cat H180 GC S hammers help increase overall productivity and reduce maintenance costs. Cat H180 GC S hammers are a versatile solution for many applications, including road construction, trenching, and demolition.

Product Specifications for H180 GC S

Blows per Minute 200 to 400 200 to 400
Minimum Operating Weight 8616 lb 3908 kg
Rated Flow - Minimum 66 gpm 250 L/min
Rated Flow - Maximum 79 gpm 300 L/min
Minimum Operating Pressure 2030 psi 14000 kPa
Maximum Operating Pressure 2320 psi 16000 kPa
Tool Shaft Diameter 7.1 in 180 mm
Minimum Carrier Weight 88100 lb 40 t
Maximum Carrier Weight 121200 lb 55 t

See how H180 GC S compares against frequently compared products.

Media Gallery

H180 GC S Hammer

H180 GC S Hammer

Cat GC and GC S Hammers | Hammers at Work

Cat Hammers | Silenced vs. Non-silenced

Cat Hammers | Bad Operating Techniques, Costly Repairs

Cat Hammers | Bigger Hammers Aren't Always Better

Cat Hammers | Choosing the Right Hammer Tool

Cat Hammers | Greasing Keeps Your Hammer Healthy

Cat Hammers | Proper Hammer Storage

Cat Hammers | Protecting Your Investment

Cat GC and GC S Hammers | Hammers at Work
Cat Hammers | Silenced vs. Non-silenced
Cat Hammers | Bad Operating Techniques, Costly Repairs
Cat Hammers | Bigger Hammers Aren't Always Better
Cat Hammers | Choosing the Right Hammer Tool
Cat Hammers | Greasing Keeps Your Hammer Healthy
Cat Hammers | Proper Hammer Storage
Cat Hammers | Protecting Your Investment

Check out current offers for the H180 GC S

View More Offers