Studio Shot
New

Material Handling Arms 1943 mm (77 in), IT Coupler

Request A Price Shop Now

Key Specs

Overall Width
26.2 in
665 mm
Maximum Load Rating
3306.9 lb
1500 kg
Maximum Horizontal Reach
76.5 in
1943 mm

Overview

Used in industrial, construction and agricultural applications, to pick-up, carry and load a variety of materials and equipment.

Product Specifications for 1943 mm (77 in), IT Coupler

Overall Width 26.2 in 665 mm
Maximum Load Rating 3306.9 lb 1500 kg
Maximum Horizontal Reach 76.5 in 1943 mm
Weight 513.7 lb 233 kg
Overall Height 69.8 in 1772 mm
Interface Type IT Coupler IT Coupler

See how 1943 mm (77 in), IT Coupler compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1943 mm (77 in), IT Coupler

View More Offers