| Weight | 2447 lb 1110 kg |
| Carrier Weight | 15-24 metric tons 15-24 metric tons |
| Interface | Pin on, CPG, CW, HCCW, S, HCS Pin on, CPG, CW, HCCW, S, HCS |
| Operating Pressure | 5802 psi 400 bar |
| Drum Speed | 100 r/min 100 r/min |
| Drum Diameter | 23 in 595 mm |
| Fixed Picks | 44 44 |
| Height | 50 in 1270 mm |
| Oil Flow | 50 gpm 190 L/min |
Rotary Cutters RC15
Request A Price Shop NowKey Specs
- Weight
- 2447 lb
- 1110 kg
- Carrier Weight
- 15-24 metric tons
- 15-24 metric tons
- Interface
- Pin on, CPG, CW, HCCW, S, HCS
- Pin on, CPG, CW, HCCW, S, HCS
Overview
Cat® Rotary Cutters help to give you high production in hard material with controlled breaking. Power goes directly to the drums along with mechanical seals to lock in grease and double support bearings offer high torque. The rotary cutter is compatible with Cat hydromechanical work tool brackets in addition to being adaptable to trenching, tunneling and demolition applications.
Features At A Glance
- Get high production in hard material using a rotary cutter in various applications like trenching and demolition.
- The direct drive motor offers high torque, production and performance to help you get the job done faster.
- With power going directly to the drums, you do not need to worry about loss of power that could be caused by gear or mechanical drive.
- The rotary cutter creates a more controlled breaking with high precision, which makes it more ideal for working in confined or urban areas.
- Using a rotary cutter on the jobsite helps to reduce noise pollution in sensitive areas, like neighborhoods or hospitals, which allows you to work on jobsites where noise is regulated.
- With less space between the drums, you can build a narrower trench while also burning less fuel.
- The rotary cutter mills the material being discharged from the trench without getting stuck between the housing and drum.
- The built-in case drain filter helps to protect the hydraulic motor and pumps by preventing impurities from entering.
- Using double support bearing on each drum, the motor shaft transmits only motion with no load to help keep the rotary cutter running longer.
- Easy and quick access to maintenance areas ensures the rotary cutter always operates at its peak.
- With no greasing tensioning points, there is no daily maintenance.
- The rotary cutters picks are easily replaced with a simple tool and can be switched out quickly.
- Mechanical seals help to lock in grease and keep dust out, which can help keep your tool working longer without servicing.
- Rotary cutter put less wear and tear on buckets removing debris since it creates material ready to be reused for another project.
- Build a narrower width in trenches with the rotary cutter for pipeline or trenching applications. Rotary cutters reduce the wider V shaped trenches.
- The rotary cutter is compatible with Cat hydro-mechanical work tool brackets, so you can move more smoothly from one task to the next.
- Ideal for dredging applications, the rotary cutter can be submerged in water.
- From demolition and tunneling to dredging or finishing jobs, you can count on the rotary cutter to help you get the job done.
- For space constricting jobs, the rotary cutter can be manually turned either 90 or 270 degrees. When you add an optional hydraulic lines kit, the rotary cutter can be turned up to 180 degrees for cleaning narrow trenches or working away from the machine to help get increased productivity.
- Easily break up material while maintain wall stability for a more controlled demolition.
- Never waste time looking for your buckets again. Cat asset tracking is available on select attachments.
- Track your entire fleet of attachments and machines from one source. Attachments with asset tracking can be viewed within VisionLink® alongside Product Link™ subscribed equipment.
- Keep your assets secure. Attachments with an asset tracker send an alert if they leave an easy-to-setup site boundary.
Product Specifications for RC15
See how RC15 compares against frequently compared products.
Rotary Cutters
RC15
Selected
- Weight
- 2447 lb
- 1110 kg
- Carrier Weight
- 15-24 metric tons
- 15-24 metric tons
- Interface
- Pin on, CPG, CW, HCCW, S, HCS
- Pin on, CPG, CW, HCCW, S, HCS
Rotary Cutters
RC10
- Weight
- 1433 lb
- 650 kg
- Carrier Weight
- 14-18 metric tons
- 14-18 metric tons
- Interface
- Pin on, CPG, CW, HCCW, S, HCS
- Pin on, CPG, CW, HCCW, S, HCS
Rotary Cutters
RC20
- Weight
- 2954 lb
- 1340 kg
- Carrier Weight
- 18-31 metric tons
- 18-31 metric tons
- Interface
- Pin on, CPG, CW, HCCW, S, HCS
- Pin on, CPG, CW, HCCW, S, HCS
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
RC15 Cat Rotary Cutter
Cat Rotary Cutter crushing hard rock
Cat Rotary Cutter working alongside building
Inspecting Rotary Cutter teeth
Cat Rotary Cutter pulverizing rock