963

963 Track Loaders

Request A Price Find Dealer

Key Specs

Flywheel Power
202 hp
151 kW
Operating Weight
44881 lb
20358 kg
Capacity - General Purpose
3.2 yd³
2.5 m³

Features At A Glance

Displaying 1-6 of 7

One Machine, Many Jobs

One Machine, Many Jobs

  • Track loader power, traction and agility mean you can use one machine and one operator to do everything from clearing the site to installing utilities and finishing around buildings.
  • Fusion™ Quick Coupler option lets you make fast attachment changes with a wide range of tools like forks, buckets, etc. from wheel loaders and other Fusion compatible machines.
  • Bucket/tooth, undercarriage, track shoe and attachment choices help you equip your machine for optimal performance in your applications.
  • Purpose-built Waste Handler, Low Ground Pressure (LGP), Ship Hold and Steel Mill configurations stand up to the toughest tasks.
Top Performer

Top Performer

  • 963 uses up to 10% less fuel per hour than the previous model.
  • Performance Series bucket option boosts productivity up to 20% compared to General Purpose bucket.
  • Get more power to the ground under load with 15% more peak torque.
  • Cat Payload* technology delivers precise bucket load information with on-the-go weighing. More accurate loading reduces cycle times to help save time, labor and fuel costs.
  • Advansys™ bucket tips are built to give you maximum productivity and the lowest bucket lifecycle cost for your toughest applications.
  • Smoother implement and steering response, and improved steering performance provide more controllability.
  • Load sensing hydraulics and position sensing cylinders offer precise, responsive performance.
All comparisons to 963K track loader.
*Not legal for trade.

Easy to Operate

Easy to Operate

  • Comfortable cab and an intuitive 10-inch (254 mm) touchscreen dash display to help make the job easier.
  • Standard High Definition rearview camera shows prominently in the main display.
  • Slope Indicate helps make operation easier by showing machine mainfall and cross slope right on the display.
  • Enjoy operator comforts like suspension seat and adjustable armrests and controls.
  • Choose either joystick or two-lever implement controls to match operator preference or application.
  • Speed/steering control choices include either a joystick or a v-lever and foot pedals.
  • Set implement response - fine, normal, coarse - to match operator preference or application.
  • Emissions reduction technology (when equipped) is designed to work in the background, with no action required from the operator.
Focus on Safety

Focus on Safety

  • Excellent visibility to the bucket and all around the machine enhances safety and helps operators work more confidently.
  • Handles and steps help operators climb on and off the machine more easily, from the front or the back of the tracks.
  • Standard rear vision camera enhances visibility behind the machine.
  • Seat belt indicator gives an alarm and registers fault code through Product Link if the operator fails to buckle up, enhancing job site safety.
  • Ergonomics, a quiet engine and low-effort controls help lessen fatigue, so operators are better able to remain fresh and focused.
Equipped for the Job

Equipped for the Job

  • Equip your loader from the factory to take on extra-challenging tasks like soft footing, waste handling ship hold and steel mill work.
  • For added flotation and traction, or work in more sensitive ground conditions, choose a Low Ground Pressure (LGP) loader with wider tracks.
  • Waste Handler configuration is a versatile machine for loading, sorting, excavation and spreading cover, and well suited to the landfill or transfer station. Specialized guarding, striker bars and seals help protect the machine and components from impact and airborne debris. Enhanced Cleaning Package reduces cleaning time, adds machine protection and increases compaction.
  • Traction, high reach and machine balance make track loaders ideal for working in ship holds and port handling duties. Specialized guarding and seals help protect the machine, while attachments like coal buckets and trim blades help you get the job done.
  • Your track loader can be factory equipped with a heat-resistant cab, high-temperature guarding and other features to help protect the machine and operator in high-temperature steel mill work.
Note: 963 Waste Handler model shown
Save on Maintenance

Save on Maintenance

  • Designed to help you take care of routine maintenance and get back to work.
  • Grouped service points located behind large access doors.
  • Daily grease points in easy reach at ground level.
  • Service mode in the operator display shows hydrostatic and implement pressure for easier troubleshooting and servicing.
  • Demand fan provides efficient cooling plus easy fold-down service access.
  • Handy bracket holds a shovel for quick undercarriage clean-out.
  • Tilt cab and convenient service access points for easier maintenance and repair.
  • Diesel Particulate Filter in the Clean Emissions Module (when equipped) designed to work for the life of the engine without needing to clean or replace the filter.

Product Specifications for 963

Flywheel Power 202 hp 151 kW
Engine Model Cat C7.1 Cat C7.1
Net Power - ISO 9249/SAE J1349 202 hp 151 kW
Net Power - ISO 9249 (DIN) 204 mhp 204 mhp
Emissions Meets U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V, China Nonroad Stage IV, Japan 2014 emission standards or India Bharat Stage III, Eurasian Economic Union Stage IIIA, UN ECE R96 Stage IIIA emission standards, equivalent to U.S. EPA Tier 3/ EU Stage IIIA. Meets U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V, China Nonroad Stage IV, Japan 2014 emission standards or India Bharat Stage III, Eurasian Economic Union Stage IIIA, UN ECE R96 Stage IIIA emission standards, equivalent to U.S. EPA Tier 3/ EU Stage IIIA.
Note (1) Cat U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V, China Nonroad Stage IV, Japan 2014 engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Cat engines meeting Eurasian Economic Union Stage IIIA, UN ECE R96 Stage IIIA emission standards, equivalent to U.S. EPA Tier 3/ EU Stage IIIA, are compatible* with diesel fuel blended with the following lower-carbon intensity fuels*** up to: 100% biodiesel FAME (fatty acid methyl ester)**** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. * While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. *** Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **** For use of blends higher than 20% biodiesel, consult your Cat dealer. Cat U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V, China Nonroad Stage IV, Japan 2014 engines are required to use ULSD (ultra-low sulfur diesel fuel with 15 ppm of sulfur or less) and are compatible* with ULSD blended with the following lower-carbon intensity fuels** up to: 20% biodiesel FAME (fatty acid methyl ester)*** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Cat engines meeting Eurasian Economic Union Stage IIIA, UN ECE R96 Stage IIIA emission standards, equivalent to U.S. EPA Tier 3/ EU Stage IIIA, are compatible* with diesel fuel blended with the following lower-carbon intensity fuels*** up to: 100% biodiesel FAME (fatty acid methyl ester)**** or 100% renewable diesel, HVO (hydrotreated vegetable oil) and GTL (gas-to-liquid) fuels. Refer to guidelines for successful application. Please consult your Cat dealer or “Caterpillar Machine Fluids Recommendations” (SEBU6250) for details. * While Caterpillar engines are compatible with these alternative fuels, some regions may not allow their use. ** Tailpipe greenhouse gas emissions from lower-carbon intensity fuels are essentially the same as traditional fuels. *** Engines with no aftertreatment devices are compatible with higher blends, up to 100% biodiesel (for use of blends higher than 20% biodiesel, consult your Cat dealer). **** For use of blends higher than 20% biodiesel, consult your Cat dealer.
Note (2) Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions Module (when equipped) and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture. Net power advertised is the power available at the engine flywheel when the engine is equipped with a fan, air cleaner, clean emissions Module (when equipped) and alternator. Advertised power is tested per the specified standard in effect at the time of manufacture.
Operating Weight 44881 lb 20358 kg
Capacity - General Purpose 3.2 yd³ 2.5 m³
Capacity - Multi-Purpose 2.6 yd³ 2 m³
Capacity - Performance Series 3.7 yd³ 2.8 m³
Width - General Purpose 101.2 in 2571 mm
Width - Multi-Purpose 101.3 in 2575 mm
Width - Performance Series 105.2 in 2671 mm
Fuel Tank 84.5 gal (US) 320 l
DEF Tank 4.2 gal (US) 16 l
Operating Weight 44881 lb 20358 kg
Width of Standard Shoe 22 in 550 mm
Ground Contact Area 4900 in² 3.2 m²
Ground Pressure 9.1 psi 63 kPa
Operating Weight 50181 lb 22762 kg
Width of Standard Shoe 31 in 800 mm
Ground Contact Area 7136 in² 4.6 mm²
Ground Pressure 7 psi 48.5 kPa
Operating Weight 45549 lb 20661 kg
Width of Standard Shoe 22 in 550 mm
Ground Contact Area 4900 in² 3.2 m²
Ground Pressure 9.2 psi 63.3 kPa
Overall Machine Length* 275.6 in 7001 mm
Machine Height - Top of Cab 130.9 in 3325 mm
Height - Top of Stack 115.7 in 2940 mm
Overall Machine Height - Bucket Fully Raised 212.7 in 5402 mm
Overall Machine Width without Bucket: With Standard Tracks - 550 mm (21.6 in) Shoes 94.5 in 2400 mm
Note *With General Purpose bucket and extra duty teeth. *With General Purpose bucket and extra duty teeth.
Track Gauge 72.8 in 1850 mm
Track on Ground 100 in 2542 mm
Track Rollers/Shoes - Each Side 7 / 38 7 / 38
Air Conditioning The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.134 kg (2.5 lb) of refrigerant which has a CO2 equivalent of 1.622 metric tonnes (1.787 tons). The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a or R1234yf. See the label or instruction manual for identification of the gas. - If equipped with R134a (Global Warming Potential = 1430), the system contains 1.134 kg (2.5 lb) of refrigerant which has a CO2 equivalent of 1.622 metric tonnes (1.787 tons).

963 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Power Train

  • Cat C7.1 Diesel Engine
  • Hydraulic demand fan
  • Hydrostatic transmission
  • Load sensing implement pump
  • Modular cooling system

Operator Environment

  • 12V power outlet and 5V USB port
  • Adjustable armrests
  • Full-color 254 mm (10 in) liquid crystal touchscreen display
  • Grab handle on dash
  • Heat/Air conditioning
  • Integrated rearview HD camera
  • Lights - 4 halogen
  • Pressurized, sound suppressed, Rollover Protective Structure (ROPS)/Falling Object Protective Structure (FOPS) Cab with tinted glass and sliding window
  • Radio ready
  • Storage areas throughout cab

Cat Technology

  • Slope Indicate
  • Product Link ready

Undercarriage

  • Caterpillar Heavy Duty undercarriage
  • Oscillating track roller frames

Buckets

  • Pin-on
  • Cat Advansys bucket tips/Ground Engaging Tools

Service and Maintenance

  • 4 x 2 Easy tie-down points on chassis
  • Ecology drains
  • Ground level service center
  • Hinged radiator guard and swing out fan
  • Shovel holder

963 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

Power Train

  • Cat C7.1 diesel engine with engine-mounted aftertreatment to meet U.S. EPA Tier 4 Final, EU Stage V, Korea Stage V, China Nonroad Stage IV, Japan 2014 emission standards
  • Cat C7.1 diesel engine to meet India Bharat Stage III, Eurasian Economic Union Stage IIIA, UN ECE R96 Stage IIIA emission standards, equivalent to Tier 3/Stage IIIA

Operator Environment

  • Communication radio ready - FM
  • Deluxe seat
  • Joystick or two-lever implement controls
  • Joystick or V-lever-and-pedal steering controls
  • LED flashing beacon
  • Lights - 2 LED front/bottom of cab, access light
  • Lights - 8 LED
  • Premium seat
  • Radio AM/FM Bluetooth
  • Radio AM/FM/DAB+ Bluetooth
  • Radio AM/FM/Sirius XM Bluetooth
  • Special application cab with dual pane/polycarbonate window

Cat Technology

  • Remote Flash/Remote Troubleshoot
  • Product Link, Cellular
  • Product Link -- Dual Cellular/Satellite
  • Cat Payload
  • Grade control mast

Undercarriage

  • Cat Abrasion undercarriage
  • Single, Double or Triple Grouser track shoes
  • Waste or Low Ground Pressure (LGP) undercarriage

Buckets

  • Fusion quick coupler
  • General Purpose bucket
  • Landfill bucket
  • Multi-Purpose bucket
  • Performance bucket

Service and Maintenance

  • Cold weather package
  • Fast fuel fill
  • High Speed oil change
  • Hydraulic reversing fan
  • Hydraulic tilt cab
  • Refueling pump
  • Underhood work light

Attachments

  • Bumper
  • Counterweights
  • Multi-shank ripper
  • Ripper hitch
  • Ripper-ready rear hydraulics
  • Striker bar box

Special Arrangements

  • Low Ground Pressure (LGP) Arrangement
  • Waste Handler
  • Ship Hold Arrangement
  • Steel Mill Arrangement

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology

See how 963 compares against frequently compared products.

Use the comparison tool to compare detailed specs of Cat and competitor models.

Compare All Models

Media Gallery

963 Track Loader

963 Track Loader

963 Track Loader

963 Track Loader

963 Track Loader

963 Track Loader

963 Track Loader

963 Track Loader

963 Track Loader

963 Track Loader

963 Track Loader

963 Track Loader
963 Track Loader
963 Track Loader
963 Track Loader
963 Track Loader
963 Track Loader
963 Track Loader
963 Track Loader
963 Track Loader
963 Track Loader
963 Track Loader

Cat Track Loaders - One Gets it Done

Discover the Cat 963 Track Loader

Watch Cat 963 Track Loaders Take on the Trash

Fusion Coupler

Cat Track Loaders - Long Term Value

Cat 963 Track Loader Takes on the Mud

Cat 963 Track Loader Carries the Load

Cat 963 Track Loader Does the Heavy Lifting

The Versatility of Cat Track Loaders

Cat Track Loaders - One Gets it Done
Discover the Cat 963 Track Loader
Watch Cat 963 Track Loaders Take on the Trash
Fusion Coupler
Cat Track Loaders - Long Term Value
Cat 963 Track Loader Takes on the Mud
Cat 963 Track Loader Carries the Load
Cat 963 Track Loader Does the Heavy Lifting
The Versatility of Cat Track Loaders

360 View
360 View
963 Track Loader

963 Track Loader

963 Track Loader