2007 mm (79 in)
New

Dozer Blades 2007 mm (79 in)

Request A Price Shop Now

Key Specs

Blade Width
79 in
2007 mm
Width - Fully Angled
68.9 in
1750 mm
Maximum Blade Angle - Right/Left of Center
30
30

Overview

Designed for rough and finish grading in dirt, gravel, and light dozing.

Product Specifications for 2007 mm (79 in)

Blade Width 79 in 2007 mm
Width - Fully Angled 68.9 in 1750 mm
Maximum Blade Angle - Right/Left of Center 30 30
Tilt Angle Range +/-10 degrees +/-10 degrees
Blade Height 28.2 in 716 mm
Overall Height 30.7 in 779 mm
Length 40.5 in 1028 mm
Weight 1104.5 lb 501 kg
Cutting Edge Thickness 0.6 in 16 mm
Required Hydraulics Standard Flow w/14 pin Electrical Standard Flow w/14 pin Electrical
Optimal Hydraulic Flow 42-86 L/min (11-23 gpm) 42-86 L/min (11-23 gpm)
Optimal Hydraulic Pressure 145-235 bar (2100-3400 psi) 145-235 bar (2100-3400 psi)
Interface Type Skid Steer Coupler Skid Steer Coupler

See how 2007 mm (79 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View

Check out current offers for the 2007 mm (79 in)

View More Offers