| Material Density | 3000 lb/yd³ 1.8 t/m³ |
| Wear Package | General Duty General Duty |
| Ground Engaging Tool (GET) System | Cat M75 Cat M75 |
| Machine Model | 6015 6015 |
| Capacity | 10.6 yd³ 8.1 m³ |
| Weight | 17200 lb 7800 kg |
| Outer Width | 106.3 in 2700 mm |
| Inner Width | 90.3 in 2294 mm |
Standard Rock Bucket 8.1 m³ (10.6 yd³) - 520-0708
Request A Price Find DealerKey Specs
- Material Density
- 3000 lb/yd³
- 1.8 t/m³
- Wear Package
- General Duty
- General Duty
- Ground Engaging Tool (GET) System
- Cat M75
- Cat M75
Overview
Cat Standard Rock buckets are production-oriented buckets designed for use in medium-density material, which can stick to the walls of other buckets. Standard Rock buckets come equipped with wear protection for the leading edges and heel. Wear plates are usually Quenched and Tempered for maximum durability in high-impact conditions.
Benefits
Efficient
Sized and designed to work as part of a machine loading system, for high productivity and the lowest cost per ton.
Maximum Payload
A wide variety of sizes and wear packages are available, so you can ideally match your bucket and GET to your application.
Fully Supported
Cat mining buckets are fully supported by the Cat dealer network for round the clock support.
Product Specifications for 8.1 m³ (10.6 yd³) - 520-0708
See how 8.1 m³ (10.6 yd³) - 520-0708 compares against frequently compared products.
- Material Density
- 3000 lb/yd³
- 1.8 t/m³
- Wear Package
- General Duty
- General Duty
- Ground Engaging Tool (GET) System
- Cat M75
- Cat M75
- Material Density
- 2950 lb/yd³
- 1.75 t/m³
- Wear Package
- General Duty
- General Duty
- Ground Engaging Tool (GET) System
- Cat M75
- Cat M75
- Material Density
- 3034 lb/yd³
- 1.8 t/m³
- Wear Package
- Heavy Duty - Impact
- Heavy Duty - Impact
- Ground Engaging Tool (GET) System
- Cat M75
- Cat M75
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
520-0708_8.1 m³ (10.6 yd³) Standard Rock Bucket
520-0708_8.1 m³ (10.6 yd³) Standard Rock Bucket
520-0708_8.1 m³ (10.6 yd³) Standard Rock Bucket
520-0708_8.1 m³ (10.6 yd³) Standard Rock Bucket
520-0708_8.1 m³ (10.6 yd³) Standard Rock Bucket
Loading System