M320

Wheel Excavators M320

Request A Price Find Dealer

Key Specs

Engine Power - ISO 14396:2002
173 hp
128.8 kW
Operating Weight Maximum
42990 lb
19500 kg
Maximum Travel Speed
23 mile/h
37 km/h

Overview

Comfortable, Quiet, Profitable Productivity

A quiet cab and efficient power systems mean happier operators and more profit from every task you throw at the Cat® M320 Wheeled Excavator. Built to take on the toughest conditions, the M320 offers optional configurations and attachments to handle most any job site need.

Benefits

Use Less Fuel

Auto Engine Speed Control and Eco Mode lower your fuel bill without impacting your productivity.

Easy to Service

Reduce owning and operating costs with quick, easy-to-do maintenance.

More Versatility

Flexible machine configurations and a variety of attachments allow you to customize your machine to fit your needs.

Product Specifications for M320

Engine Power - ISO 14396:2002 173 hp 128.8 kW
Engine Model Cat® C7.1 Cat® C7.1
Bore 4.1 in 105 mm
Displacement 427.8 in³ 7 l
Stroke 5.3 in 135 mm
Engine Emissions Meets U.S. EPA Tier 3 and EU Stage IIIA emission standards. Meets U.S. EPA Tier 3 and EU Stage IIIA emission standards.
Note (1) The M320 meets Tier 3 and Stage IIIA emission standards. Net power is tested per ISO 9249:2007. Standards in effect at the time of manufacture. Net power available at flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator with engine speed at 2,000 rpm. The M320 meets Tier 3 and Stage IIIA emission standards. Net power is tested per ISO 9249:2007. Standards in effect at the time of manufacture. Net power available at flywheel when the engine is equipped with fan, air cleaner, muffler, and alternator with engine speed at 2,000 rpm.
Note (2) No engine power derating required below 3,000 m (9,843 ft) altitude. No engine power derating required below 3,000 m (9,843 ft) altitude.
Note (3) Recommended for use up to 3000 m (9,843 ft) altitude with engine power derate above 3000 m (9,840 ft). Recommended for use up to 3000 m (9,843 ft) altitude with engine power derate above 3000 m (9,840 ft).
Note (4) Rated speed at 2,000 rpm. Rated speed at 2,000 rpm.
Operating Weight Maximum 42990 lb 19500 kg
Operating Weight Minimum 41890 lb 19000 kg
Note (1) Operating weight includes medium stick, 4000 kg counterweight, full fuel tank, operator, 245 kg quick coupler, 695 kg bucket and dual pneumatic tires. Weight varies depending on configuration. Operating weight includes medium stick, 4000 kg counterweight, full fuel tank, operator, 245 kg quick coupler, 695 kg bucket and dual pneumatic tires. Weight varies depending on configuration.
Maximum Travel Speed 23 mile/h 37 km/h
Main System - Maximum Flow - Implement 74 gpm 280 kPa
Maximum Pressure - Equipment 5076 psi 35000 kPa
Maximum Pressure - Swing 4496 psi 31000 kPa
Maximum Pressure - Travel 5076 psi 35000 kPa
Maximum Swing Torque 32116 ft·lbf 43.4 kN·m
Maximum Swing Speed 9.2 r/min 9.2 r/min
Cooling System 9.6 gal (US) 37 l
Final Drive 0.7 gal (US) 2.5 l
Fuel Tank 101.7 gal (US) 385 l
Hydraulic System - Including Tank 71 gal (US) 270 l
Hydraulic Tank 44.9 gal (US) 170 l
Boom 5350 mm (17'7") 5350 mm (17'7")
Bucket GD 0.91 m³ (1.19 yd³) GD 0.91 m³ (1.19 yd³)
Stick 2.5 m (8'2") 2.5 m (8'2")
Counterweight Clearance 4.2 ft 1280 mm
Shipping Height - Top of Cab 10.8 ft 3300 mm
Shipping Length 29.4 ft 8960 mm
Tail Swing Radius 8.4 ft 2565 mm
Boom Type One-Piece Boom One-Piece Boom
Bucket GD 0.91 m³ (1.19 yd³) GD 0.91 m³ (1.19 yd³)
Stick 2.5 m (8'2") 2.5 m (8'2")
Digging Height 29.3 ft 8940 mm
Dump Height 20.2 ft 6140 mm
Reach at Ground Level 30.5 ft 9295 mm
Vertical Wall Digging Depth 12.9 ft 3935 mm
Note (1) Range values are calculated with a bucket (1200GD-CW30) (0.91 m3) with TIP GP-GEN DUTY (K80) and CW-30 quick coupler with a tip radius of 1535 mm (5'5"). Range values are calculated with a bucket (1200GD-CW30) (0.91 m3) with TIP GP-GEN DUTY (K80) and CW-30 quick coupler with a tip radius of 1535 mm (5'5").
Note The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg of refrigerant which has a CO2 equivalent of 1.216 metric tonnes. The air conditioning system on this machine contains the fluorinated greenhouse gas refrigerant R134a (Global Warming Potential = 1430). The system contains 0.85 kg of refrigerant which has a CO2 equivalent of 1.216 metric tonnes.

M320 Standard Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

ELECTRICAL SYSTEM

  • Alternator, 75 A
  • Boom working light
  • Cab mounted working lights, front and rear
  • Roading and indicator lights, front and rear
  • Main shut-off switch
  • Maintenance free batteries

ENGINE

  • Cat® C7.1 Single Turbo diesel engine - meets U.S. EPA Tier 4 Final and EU Stage emission standards.
  • Power mode selector
  • Air filter/fuel filter
  • Automatic engine speed control
  • Automatic starting aid
  • Work up to 3000 m (9,842 ft) above sea level without engine power de-rating
  • Fuel/water separator with level indicator
  • Muffler

HYDRAULIC SYSTEM

  • Heavy lift mode
  • Separate dedicated swing pump
  • Stick regeneration circuit
  • Variable displacement, load sensing hydraulic system
  • Automatic swing brake
  • Capability to add auxiliary hydraulic circuits
  • Cat XT-6 ES hoses
  • Adjustable hydraulic sensitivity
  • Oil cooler
  • Anti-drift valve for bucket cylinder
  • Hydraulic mineral oil, Cat HYDO™ advanced 10 oil
  • Load sensing hydraulic system

SAFETY AND SECURITY

  • Camera mounted on counterweight
  • Mirrors, frame and cab
  • Travel alarm
  • Signal/warning horn

SERVICE AND MAINTENANCE

  • Sampling ports for Scheduled Oil Sampling (SOS)
  • Caterpillar Datalink and Electronic Technician capability
  • Door locks and cab locks with Caterpillar one-key security system

CAT TECHNOLOGIES

  • Cat Product Link™

UNDERCARRIAGE AND STRUCTURES

  • Creeper speed/ four wheel drive
  • Heavy-duty axles, advanced disc brake system and travel motor, adjustable braking force
  • Parking brake
  • Oscillating front axle, lockable, with remote greasing point
  • Full hydraulic steering with emergency capability
  • Steps with tool box in undercarriage (left and right)
  • Two-piece drive shaft
  • Two speed hydrostatic transmission
  • Counterweight (4000 KG-8818 lb)

M320 Optional Equipment

NOTE

  • Standard and optional equipment may vary. Consult your Cat dealer for details.

BOOM AND STICKS

  • One-Piece Boom
  • 2.5 m (8'2'') stick
  • 2.8 m (9'2'') stick
  • Bucket linkage with diverter valve

ELECTRICAL SYSTEM

  • Electrical refueling pump

SAFETY AND SECURITY

  • Rotating beacon on cab and chassis

UNDERCARRIAGE AND STRUCTURES

  • 10.00-20 dual tires
  • 10.00-20 dual pneumatic tires with road profile
  • Rear blade (parallel) / front outrigger undercarriage
  • Rear outrigger / front blade (parallel) undercarriage

Compatible Technology and Services

Leverage Caterpillar connected data and security principles to improve efficiencies, increase productivity and make your business more profitable.

1 - 8 of 9 Items items
Previous Next

Cat® 2D E-fence keeps the front linkage within a predefined work area to avoid hazards like traffic. 2D E-fence uses data from position sensors to automatically stop motion when the front linkage reaches the defined boundaries.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Cat® Inspect allows you to access your equipment data on your mobile device. This easy-to-use app lets you capture inspection data and integrates with your other Cat data systems, so you can keep a close eye on your fleet. More than one million inspections are completed each year, providing convenience and accountability to equipment owners.

Explore Technology

VisionLink™ is a cloud-based software application that takes the guesswork out of fleet management with key insights to maximize performance - regardless of fleet size or equipment manufacturer. Receive equipment data seamlessly to your desktop or mobile device, all from a convenient centralized solution to make informed decisions at every turn.

Explore Technology
1 - 8 of 9 Items items
Previous Next

Next generation excavators take on all kinds of tasks - loading, stockpiling, material handling, and more. Cat® Payload technology provides on-the-go weighing to help operators hit exact targets every time and avoid overloading, underloading, or misloading materials.

Explore Technology
1 - 8 of 9 Items items
Previous Next

VisionLink™ Productivity is an easy-to-use cloud-based platform that gathers and summarizes machine telematics and jobsite data from all your equipment. Actionable performance data is transmitted to the web platform for users to access anywhere, anytime via a mobile, tablet, or desktop device - on or off the jobsite.

Explore Technology

Product Brochures and More Are Ready to Download!

Media Gallery

M320 Wheeled Excavator

M320 Wheeled Excavator

M320 Wheeled Excavator

M320 Wheeled Excavator

M320 Wheeled Excavator

M320 Wheeled Excavator

M320 Wheeled Excavator

M320 Wheeled Excavator
M320 Wheeled Excavator
M320 Wheeled Excavator
M320 Wheeled Excavator
M320 Wheeled Excavator
M320 Wheeled Excavator
M320 Wheeled Excavator

2014 M320D2 Wheel Excavator Moodsetter - Chinese

2014 M320D2 Wheel Excavator Moodsetter - English

Cat® M320D2 Wheel Excavator

General Duty Bucket - M320D2

2014 M320D2 Wheel Excavator Moodsetter - Chinese
2014 M320D2 Wheel Excavator Moodsetter - English
Cat® M320D2 Wheel Excavator
General Duty Bucket - M320D2

360 View
360 View

Check out current offers for the M320

View More Offers