Lift arm pins and bearings
Lift arm pins and bearings

Cat® Lift Arm Pin & Bearing Replacement

CAT SELF-SERVICE OPTIONS (SSO)

Is it time to replace the lift arm pins and bearings on your Cat® machine? Our Self-Service Options make it easy to do the work yourself. They include genuine Cat repair parts, list of recommended tooling, service instructions and more all in one convenient package.



 

 

Maintenance Tips

Watch for these common repair indicators:

  • Sticking joint

  • Loose joint

  • Increased play/slop in joint

 

 

 

 

What's In the Cat Lift Arm Pin & Bearing Replacement Self-Service Option?

 

Recommended Parts

 

  • Pins/bushings/bearings

Recommended Tooling

 

  • Stand GP

  • Tube AS

  • Pin AS

Additional Options

 

  • Service/replace hydraulic cylinder

  • Inspect/replace hydraulic lines/hoses

  • Salvage worn structures (line bore, etc.)

  • Perform S•O•S sampling

  • All Self-Service Options

 

 

Available on the Following Models:

Compact Track Loaders

239D, 249D, 259D, 279C, 289C, 289D, 299C, 299D

Compact Wheel Loaders

901C, 902, 902C, 903C, 904H, 906, 906H, 906K, 906M, 907H, 907K, 907M, 908, 908H, 908K, 908M, 910, 910F, 910G, 910K, 910M, 914G, 914K, 914M, 916, 918F, 918M, 920K, IT14G

Small Wheel Loaders

924F, 924G, 924H, 924K, 926M, 928F, 928G, 928H, 930G, 930H, 930K, 930M, 936F, 938F, 938G, 938H, 938K, 938M, IT28G, IT38H

Skid Steer Loaders

216, 216B, 226, 226B, 226D, 228, 232, 232B, 232D, 236, 236B, 236D, 242, 242B, 242D, 246B, 246, 246C, 246D, 248, 248B, 252, 252B, 256C, 262, 262B, 262C, 262D, 268B, 272C, 272D

Multi-Terrain Loaders

247, 247B, 257, 257B, 257D, 267, 267B, 277, 277B, 277C, 277D, 287B, 287C, 287, 287D, 297C, 297D

Mini Hydraulic Excavators

300.9D, 301.4C, 301.5, 301.6, 301.6C, 301.7D, 301.8, 301.8C, 302, 302.2D, 302.4D, 302.5, 302.5C, 302.7D, 303, 303C, 303E, 303.5, 303.5C, 303.5D, 303.5E, 303.6, 304, 304C, 304D, 304E, 304.5, 304.5E, 304.6, 305, 305C, 305D, 305E, 305.5, 305.5D, 305.5E, 306, 306E, 307, 307B, 307C, 307D, 307E, 307.5, 308, 308C, 308D, 308E, 308.5, 309, 310

Frequently Asked Questions

 

 

 

What typically causes pin failure?

Lack of lubrication is the number-one cause of pin failures. It can result in pin galling, where a friction weld develops between surfaces. That can cause the pin to seize up so the joint no longer moves.





 






 

How do I inspect pins and bearings?

Check pins and joints during your daily walkaround. Look for damage to bolts, washers, plates and zerks. Check around joints and pins for leaks, rust or grease buildup. If you notice any parts are missing, replace them immediately. If your machine is equipped with autolube, make sure those lines are not damaged.

When operating your machine, listen for unusual sounds. Squeaky joints may not be properly greased, so you’ll want to find and correct the problem.

NOTE: Always consult your machine's Operation & Maintenance Manual for specific instructions.

 



 

How do I grease pins and bearings?

Grease regularly to help parts move smoothly and to purge contaminants from the joint. To start, place your equipment on the ground so you can work safely. Grab your grease gun and a shop towel for cleaning off the zerks. Then you can pump in grease until it begins to emerge from the pin joint. You can find greasing locations and intervals in your machine's Operation & Maintenance Manual.
 




 



 

Why should I choose Cat pins and bearings at replacement time?

Cat pins and bearings are designed with your machine to strict Caterpillar specifications. That means every joint is a precision fit, which helps deliver enhanced productivity and long life as well as keep operating costs low.

Cat linkage pins are manufactured with increased heat treat depth for strength in high-load conditions. This high surface hardness leads to improved resistance to abrasive wear. The surface of Cat linkage pins also makes them highly resistant to abrasive wear. Ultra-fine surface finishes give smoother performance and lower wear rates.



CAT VANTAGE REWARDS

Get rewarded for the work you do. Join Cat Vantage Rewards to earn and redeem reward points when you purchase Cat parts and services.

GET STARTED
Man Servicing hose on a mini excavator
Man Servicing hose on a mini excavator

EXPLORE AVAILABLE SELF-SERVICE OPTIONS

Ready to perform your own maintenance and repairs? We have the tools you need. We periodically expand the list of available Cat Self-Service Options (SSO). Download the file to find if your model has SSO coverage. With the right parts, tooling, service instructions and technical support in one convenient package, you'll get back on the job in no time!

Explore Options

 

 

Dari

Order Online

Here's a way to save yourself even more time and effort when maintenance and repairs are due. Order Cat Self-Service Options online anytime at parts.cat.com.

ORDER NOW
Dari

Cat Card

Turn today's purchase into tomorrow's new part or service when you use your Cat Card at participating Cat dealers and Cat Rental Stores and on parts.cat.com. It's that easy.

APPLY TODAY
Dari

Self-Service Options

Get what you need for simple repairs and maintenance with Cat Self-Service Options. Includes Cat parts with tooling, easy-to-follow service instructions and access to tech support.

LEARN MORE