KEEP IT REAL WITH CAT®
HYDRAULIC PUMPS AND MOTORS.
REAL PERFORMANCE. REAL QUALITY. REAL DEALER SUPPORT.
Uniquely Designed for Cat® Machines
Exceptional Quality
and Reliability
World Class
Dealer Support
Keep it Real.
Genuine Cat® Pumps and Motors.
Genuine Cat® pumps and motors are designed for Caterpillar and built for optimal machine performance. Their robust design, high-end materials and precise construction make them durable and reliable.
Don’t wait for failure - this can lead to unplanned downtime and additional costs. Be sure to look out for warning signs that include, excessive noise, leaks, slow cycle times, heat, extra cylinder drift or vibration. Keep an eye out for these repair indicators and contact your Cat dealer about the right service options. With their expertise in Cat components and their applications, your dealer can guide you in properly fine-tuning and optimising the hydraulic pump and motor control settings. Their diagnostic reports can pinpoint problems and provide solutions.
That’s Aftermarket Smarts. To find out more contact your local dealer today.
ROBUST DESIGN. PRECISION CONTROL.
Higher-performing shaft seals
A
Uniquely-designed, robust seals
B
Better flushing & lubrication flows
C
Higher-capacity, durable bearings & bushings
D
High-performing, innovative seals & gaskets
E
Higher-grade swivel linkage & swash plate material
F
High-speed rotating groups
G
Optimized port plate timing
H
Unique solenoid control valve
I
Cat hydraulic pump features vary by model.
Contact your local Cat® Dealer
To find out more fill out the form below and your local Cat® Dealer will be in touch.
true
A COMPREHENSIVE LINE OF PUMPS & MOTORS
ARE AVAILABLE FOR CAT® EQUIPMENT
Gear Pumps
Vane Pumps
Piston Pumps
Features:
- Simple and rugged
- High resistance to contamination
- Durable and reliable two-piece cast iron vs. three-piece aluminium design helps to prevent shaft seal leaks that may result from impact
- Smaller units use valves to improve hydraulic system integration
- Available in fixed displacement