Bandit Industries
Intimidator
18XP & 19XPC

Powered by Cat® C4.4 and C7.1 Industrial Engines

POWER PROFILE: Bandit Industries, Inc. Intimidator 18XP & 19XPC
POWER PROFILE: Bandit Industries, Inc. Intimidator 18XP & 19XPC

Fit to a Tree

Intimidator 18XP & 19XPC

Bandit chippers have come a long way since their humble beginnings in 1983. The very first product, the Model 100 Brush Bandit, was built in a converted repair shop staffed by six employees. Nearly four decades later, the Bandit team of more than 400 produces chippers — plus stump grinders, horizontal grinders, track carriers and skid steer attachments — for tree care companies, land clearing operations and municipalities worldwide from a 280,000-square-foot manufacturing space in Remus, Michigan. 

Intimidator 18XP & 19XPC
Intimidator 18XP & 19XPC

PRODUCT OVERVIEW

  • Today, the successful chipper and grinder company offers a wide rage of chippers.  One of the most popular hand-fed chippers, the Intimidator™ 18XP, is an 18-inch-capacity, drum-style model powered by the Cat® C4.4 engine. Like all Bandit hand-fed chippers, it features the unique Slide Box Feed System that provides direct down pressure to pull in, crush and compress branches and trees with little or no trim work required.
  • The 18XP’s big brother, the Intimidator 19XPC, offers a step up for tree services that need more capacity in an easy-to-maneuver design. Available with the Cat C4.4 or C7.1 engine, the 19-inch-capacity 19XPC has a larger-diameter top-feed wheel and a bottom-feed wheel roller that generates more than 10,000 pounds of pulling power, making it easier to pull in larger material — even whole trees — to reduce trimming time and costs.  
  • Both chippers are mobile, so they’re easily towed from site to site by a truck. And because weight matters when it comes to maneuverability and keeping the cost of registration down, the lightweight C4.4 and C7.1 are ideal for the job. 
  • Another advantage of the C4.4 and C7.1 is their industry-leading torque. The longer a chipper’s engine operates at peak torque, the longer a user can process trees or branches without slowing or reversing the feed, which is critical in an industry where every customer’s number-one priority is minimal downtime.
  • Customers want their Bandit macihnes to run every time they turn them on, so they recognizes the importance of having support ready for the engines that power those machines.  Knowing there’s a Cat dealer nearby to take care of any issues quickly gives chipper operators even more confidence in Bandit products. 

Check the specs

Contact Bandit Industries, Inc.

CONTACT YOUR CAT DEALER

of
Product image

Cat® Engine Overview

  • The Cat® C4.4 Industrial Diesel Engine is offered in ratings up to 200 hp (150 kW) and peak torque 825 Nm (609 lb-ft) which meet U.S. EPA Tier 4 Final, EU Stage V emission standards.
  • A modular and compact core on the Cat C4.4 makes installing the engine on any number of machine applications a relative breeze. And when downsizing from five-liter platforms, OEMs can see a 20% reduction in length, 5% reduction in height and 40% reduction in weight of the engine, significantly reducing installation costs.
  • With a 15% increase in power density and 10% increase in torque when compared to its predecessor engine, the compact design of the Cat C4.4 reduces heat loss for more efficient engine output, helping operators conquer even the toughest tasks with relative ease.
  • When compared to similar 6-cylinder platforms, the C4.4 saves more than 18% in fluid consumption and is specially balanced to be its most effective, every day.
  • Built-in clean emissions modules keep the Cat C4.4 performing at its peak while also keeping the air around the work site cleaner.

 

of
C4.4 Industrial Engine
  • The Cat® C7.1 industrial engine is offered in power ratings up to 320 hp (239 kW) and peak torque 1268 Nm (935 lb-ft) allowing for downsizing while still getting more responsiveness and productivity than ever before.
  • Highly-efficient fuel and turbocharging systems are specially configured to meet a wide range of machine operating cycles while also reducing fuel consumption, up to 20% when downsizing from a larger engine platform.
  • With technologically-advanced fuel-injection and SCR systems, the C7.1 reduces the need for DEF consumption, so overall costs remain low.
  • The newest thermal management systems and catalysts mean your aftertreatment is fit for the life of your engine.
  • When you've got options, you can keep design and installation costs low. The C7.1 has a wide range of configurable options including one that's fit for your machine application.

 

of
C7.1 Industrial Engine

Compare Models

  • C3.6
    Maximum Power
    142 hp
    106 kW
    Maximum Torque
    417 lb-ft @ 1500 rpm
    566 Nm @ 1500 rpm
    Emissions
    U.S. EPA Tier 4 Final, EU Stage V, Japan 2014
    U.S. EPA Tier 4 Final, EU Stage V, Japan 2014

    C3.6

    Learn More
  • C7.1
    Maximum Power
    320 hp
    240 kW
    Maximum Torque
    935 lb-ft @ 1400 rpm
    1268 Nm @ 1400 rpm
    Emissions
    U.S. EPA & CARB Tier 4 Final, EU Stage V
    U.S. EPA & CARB Tier 4 Final, EU Stage V

    C7.1

    Learn More
  • C9.3B
    Maximum Power
    456 hp
    340 kW
    Maximum Torque
    1540 lb-ft @ 1400 rpm
    2088 Nm @ 1400 rpm
    Emissions
    EU Stage V, U.S. EPA Tier 4 Final, Korea Stage V, Japan 2014, China NRIV
    EU Stage V, U.S. EPA Tier 4 Final, Korea Stage V, Japan 2014, China NRIV

    C9.3B

    Learn More

POWER PROFILE

CUSTOMER:

Bandit Industries, Inc.

PRODUCT:

Intimidator 18XP & 19XPC

LOCATION:

Remus, Michigan

SCOPE OF ENGINE USE:

Cat® C4.4 & C7.1 U.S. EPA Tier 4 Final, EU Stage V Industrial Engines

CAT DEALER

Michigan Cat

ROOTED IN EXCELLENCE

Bandit chippers have come a long way since their humble beginnings in 1983. The very first product, the Model 100 Brush Bandit, was built in a converted repair shop staffed by six employees. Nearly four decades later, the Bandit team of more than 400 produces chippers — plus stump grinders, horizontal grinders, track carriers and skid steer attachments — for tree care companies, land clearing operations and municipalities worldwide from a 280,000-square-foot manufacturing space. To no one’s surprise on the Bandit team, that very first chipper is still on the job 37 years and hundreds of demanding jobs later — as are thousands of other Bandit machines racking up decades of front-line use. “Our chippers are better than anyone else’s on the market, because they’re built with integrity in mind,” says Derrick Davis, Bandit’s design engineering manager.

Today, the successful chipper and grinder company offers a wide range of chippers. One of the most popular hand-fed models, the Intimidator™ 18XP, is an 18-inch-capacity, drum-style chipper powered by the Cat® C4.4 engine. Like all Bandit hand-fed chippers, it features the unique Slide Box Feed System that provides direct down pressure to pull in, crush and compress branches and trees with little or no trim work required. A powerful dual-feed wheel system delivers nearly 4,500 pounds of pulling power to process limbs and fibrous material with ease — perfect for taking down big trees, lot clearing and cleaning up storm debris. A standard hydraulic lift cylinder provides additional downward pressure to reduce chainsaw work for faster, safer jobs.

The 18XP’s big brother, the Intimidator 19XPC, offers a step up for tree services that need more capacity in an easy-to-maneuver design. Available with the Cat C4.4 or C7.1 engine, the 19-inch-capacity 19XPC has a larger-diameter top-feed wheel and a bottom-feed wheel roller that generates more than 10,000 pounds of pulling power, making it easier to pull in larger material — even whole trees — to reduce trimming time and costs. 

THE POWER AFTER A STORM

It only takes moments for a storm to decimate a town. In the minutes, hours and days that follow, clean-up begins. That’s where the 18XP and 19XPC shine. Both chippers are mobile, so they’re easily towed from site to site by a truck. And because weight matters when it comes to maneuverability and keeping the cost of registration down, the lightweight C4.4 and C7.1 were ideal for the job. The engines’ compact footprint also allows Bandit to maintain a design that’s proven to meet customer expectations. “Because the engine sits under the discharge where the material comes out, a larger engine would have required a taller discharge, which is prone to plug and won’t throw as far,” Davis says.

Ahead of the curve. Aside from the small package size, another advantage of the C4.4 and C7.1 is their industry-leading torque. The longer a chipper’s engine operates at peak torque, the longer a user can process trees or branches without slowing or reversing the feed. That’s critical in an industry where every customer’s number-one priority is minimal downtime. “They want it to perform every time they turn it on,” Davis says.

Sized to work. Both the C4.4 and C7.1 meet U.S. EPA Tier 4 Final, EU Stage V emissions standards. Packaging the new design into the two Intimidator chippers called for much collaboration between Bandit’s engineers and the team at dealer Michigan Cat, including an in-depth application review process. “They worked with us to develop a package that fit our size envelope without having to make the machines larger, and despite the extra liquid requirements with Diesel Exhaust Fluid (DEF), overall fluid consumption is excellent,” Davis says.

Backed by the best. For a company that’s built its legacy on products that run and run, Bandit recognizes the importance of having support ready for the engines that power those machines. Knowing there’s a Cat dealer nearby to take care of any issues quickly gives chipper operators even more confidence in Bandit products. “Having the Cat brand associated with our product is a huge benefit. The name sells itself,” Davis says.

“WE CARE ABOUT PUTTING TOPQUALITY PRODUCTS ON OUR TOP-QUALITY MACHINES. AND CAT ENGINES HAVE BEEN THE TOP INDUSTRIAL POWER SOLUTION FOR YEARS.”

 

DOWNLOAD PDF VERSION
OF POWER PROFILE

Want to share this story? Download a PDF of this Cat Industrial Engine Power Profile.

Download Power Profile
Download PDF
Download PDF

POWER PROFILE IMAGE GALLERY

of
of
of
Image 1
Image 2
Image 3

Related Power Profiles

See what other Cat industrial engine customers have to say about our engines and related products, and the support they receive from the Cat dealer network.

WANT TO READ MORE POWER PROFILES?

Read more Cat® Power Profiles and discover how Cat Industrial Engines help customers succeed.

See more
See more Power Profiles
See more Power Profiles

Cat® Industrial Engine Support

Your Cat® dealer is your go-to resource for everything from installation support to troubleshooting to in-the-field service. With 171 dealers serving 192 countries, the expert assistance you need is always close at hand.

Customer Value Agreements (CVAs)

We also offer support. Long before a product ever rolls off your assembly line, our application teams — both at the factory and at your local Cat dealer. We may be an engine supplier, but supplying an engine is just part of our commitment to you.

Learn more
Customer Value Agreements (CVAs)
Customer Value Agreements (CVAs)

Digital Services

Gain the insight you need to make decisions on the fly to secure the health of your equipment and minimize nonproductive time.Through Cat digital services, you gain access to robust software and hardware solutions designed to maximize fleet efficiency - backed by Caterpillar’s unmatched network of experts. 

Learn more
Digital Services
Digital Services

Why Use Genuine Cat Parts?

Looking for 24/7 access to information on the Cat parts, tools and materials you need to get the job done? You'll find it on the new parts.cat.com. 

Learn more
Why Use Genuine Cat Parts?
Why Use Genuine Cat Parts?

Contact your local dealer

Want to learn more about Cat industrial engines or related products or services?

Contact dealer

TIPS AND INFORMATION

INDUSTRIAL POWER E-NEWSLETTER

Sign up for our e-newsletter for more customer profiles, along with the latest industry news and expert tips.

Sign-up

 

 

warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.