1397 mm (55 in) Truck Chute Kit

Kits 1397 mm (55 in) Truck Chute Kit

Request A Price Shop Now

Key Specs

Height
55 in
1397 mm
Overall Height
130 in
3302 mm
Weight
169.8 lb
77 kg

Overview

Allows loading of snow into trucks.

Product Specifications for 1397 mm (55 in) Truck Chute Kit

Height 55 in 1397 mm
Overall Height 130 in 3302 mm
Weight 169.8 lb 77 kg
Compatibility SR318 - S/N J3B00206 & Up / SR321 - S/N KZB00331 & Up / SR418 - S/N GN800001 & Up / SR421 - S/N KN800001 & Up SR318 - S/N J3B00206 & Up / SR321 - S/N KZB00331 & Up / SR418 - S/N GN800001 & Up / SR421 - S/N KN800001 & Up

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot

Check out current offers for the 1397 mm (55 in) Truck Chute Kit

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.