| Intake Width | 76.5 in 1942 mm |
| Overall Width | 85.9 in 2181 mm |
| Weight | 1016.3 lb 535 kg |
| Overall Height | 72.6 in 1843 mm |
| Overall Length | 37.4 in 951 mm |
| Required Hydraulics | XHP / XE XHP / XE |
| Optimal Hydraulic Flow | 125-150 L/min (33-40 gpm) 125-150 L/min (33-40 gpm) |
| Optimal Hydraulic Pressure | 200-280 bar (2800-4100 psi) 200-280 bar (2800-4100 psi) |
| Cutting Height | 34.1 in 867 mm |
| Maximum Throw | 40 ft 12.2 m |
| Auger Diameter | 18 in 457 mm |
| Impeller Fan Diameter | 25 in 635 mm |
| Impeller Fan Width | 8.7 in 222 mm |
| Chute Rotation | 270 degrees 270 degrees |
Snow Blowers SR421
Request A Price Shop NowKey Specs
- Intake Width
- 76.5 in
- 1942 mm
- Overall Width
- 85.9 in
- 2181 mm
- Weight
- 1016.3 lb
- 535 kg
Features At A Glance
Product Specifications for SR421
See how SR421 compares against frequently compared products.
Snow Products
SR421
Selected
- Intake Width
- 76.5 in
- 1942 mm
- Overall Width
- 85.9 in
- 2181 mm
- Weight
- 1016.3 lb
- 535 kg
Snow Products
SR418
- Intake Width
- 76.5 in
- 1614 mm
- Overall Width
- 85.9 in
- 1877 mm
- Weight
- 1016.3 lb
- 512 kg
Snow Products
SR321
- Intake Width
- 76.5 in
- 1942 mm
- Overall Width
- 85.9 in
- 2181 mm
- Weight
- 1016.3 lb
- 461 kg
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
360 View
Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Snow Removal | Cat® 906-907-908 Next Generation Compact Wheel Loaders
Cat® Standard Flow SR121 Snow Blower at Work
Cat® High Flow SR321 Snow Blower at Work
Cat® Snow Blower Operating Tips
Snow Removal | Cat® Snow Blower and 272D3 Skid Steer Loader
What Our Customers Are Saying | Snow Removal with a Cat® SR421 Snow Blower
Cat® Snow Removal | Attachments at Work