Studio Shot

Multi V-Plows 1524 mm (60 in)

Request A Price Click for Price

Key Specs

Straight Width
60 in
1524 mm
Angled Width
53 in
1346 mm
Interface Type
Skid Steer Coupler
Skid Steer Coupler

Overview

Two independently operating blades that can hydraulically angle into five different blade configurations to move snow with maximum efficiency and power.

Product Specifications for 1524 mm (60 in)

Straight Width 60 in 1524 mm
Angled Width 53 in 1346 mm
Interface Type Skid Steer Coupler Skid Steer Coupler
V-Width - Scoop Mode 54 in 1372 mm
V-Width - Plow Mode 58.4 in 1483 mm
Weight 639.3 lb 290 kg
Blade Height 29 in 737 mm
Overall Height 32.5 in 826 mm
Length 52 in 1320 mm
Hydraulic Angling - Left/Right of Center ±35 Degrees ±35 Degrees
Float ±5 Degrees ±5 Degrees
Optimal Hydraulic Flow 57-76 lpm (15-20 gpm) 57-76 lpm (15-20 gpm)
Optimal Hydraulic Pressure 150-230 bar (2176-3340 psi) 150-230 bar (2176-3340 psi)
Trip Edge Quantity 2 2
Trip Edge Type Steel Steel
Trip Edge Height 4 in 101 mm
Trip Edge Pivot Height 3.3 in 83 mm
Required Hydraulics Standard Flow Standard Flow

See how 1524 mm (60 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat V-Plow Cutting Through Snow

Cat V-Plow Moving Snow In Angle Blade Setup

Cat V-Plow Pushing Snow in Scoop Setup

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat V-Plow Cutting Through Snow
Cat V-Plow Moving Snow In Angle Blade Setup
Cat V-Plow Pushing Snow in Scoop Setup

Cat® Multi V-Plow at Work

Cat® Multi V-Plow Features

Cat® Snow Removal | Attachments at Work

Cat® Multi V-Plow at Work
Cat® Multi V-Plow Features
Cat® Snow Removal | Attachments at Work

360 View

Check out current offers for the 1524 mm (60 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.