Studio Shot

Multi V-Plows 2134 mm (84 in)

Request A Price Click for Price

Key Specs

Straight Width
84 in
2134 mm
Angled Width
73 in
1854 mm
Interface Type
Skid Steer Coupler
Skid Steer Coupler

Overview

Two independently operating blades that can hydraulically angle into five different blade configurations to move snow with maximum efficiency and power.

Product Specifications for 2134 mm (84 in)

Straight Width 84 in 2134 mm
Angled Width 73 in 1854 mm
Interface Type Skid Steer Coupler Skid Steer Coupler
V-Width - Scoop Mode 72.7 in 1847 mm
V-Width - Plow Mode 78 in 1982 mm
Weight 939.2 lb 426 kg
Blade Height 29 in 737 mm
Overall Height 32.5 in 826 mm
Length 52 in 1320 mm
Hydraulic Angling - Left/Right of Center ±35 Degrees ±35 Degrees
Float ±5 Degrees ±5 Degrees
Optimal Hydraulic Flow 57-76 lpm (15-20 gpm) 57-76 lpm (15-20 gpm)
Optimal Hydraulic Pressure 150-230 bar (2176-3340 psi) 150-230 bar (2176-3340 psi)
Trip Edge Quantity 2 2
Trip Edge Type Steel Steel
Trip Edge Height 4 in 101 mm
Trip Edge Pivot Height 3.3 in 83 mm
Required Hydraulics Standard Flow Standard Flow

See how 2134 mm (84 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Cat V-Plow Cutting Through Snow

Cat V-Plow Moving Snow In Angle Blade Setup

Cat V-Plow Pushing Snow in Scoop Setup

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View
Cat V-Plow Cutting Through Snow
Cat V-Plow Moving Snow In Angle Blade Setup
Cat V-Plow Pushing Snow in Scoop Setup

Cat® Multi V-Plow at Work

Cat® Multi V-Plow Features

Cat® Snow Removal | Attachments at Work

Cat® Multi V-Plow at Work
Cat® Multi V-Plow Features
Cat® Snow Removal | Attachments at Work

360 View

Check out current offers for the 2134 mm (84 in)

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.