Studio Shot

Snow Wings 2.8 m (9 ft), Skid Steer Coupler

Request A Price Click for Price

Key Specs

Working Width (Wings Closed)
108.5 in
2756 mm
Overall Width (Wings Closed)
116.2 in
2951 mm
Overall Width (Wings Open)
173.7 in
4411 mm

Overview

With independently controlled wings and angling capability, the attachment can be configured to suit the needs of any job and continue to adapt to ever changing needs.

Product Specifications for 2.8 m (9 ft), Skid Steer Coupler

Working Width (Wings Closed) 108.5 in 2756 mm
Overall Width (Wings Closed) 116.2 in 2951 mm
Overall Width (Wings Open) 173.7 in 4411 mm
Working Width (Wings Open) 173.7 in 4411 mm
Weight 1951.1 lb 885 kg
Length 67.1 in 1705 mm
Overall Height 36 in 915 mm
Hydraulic Angling - Left/Right of Center ±35 Degrees ±35 Degrees
Float ±5 Degrees ±5 Degrees
Wing Rotation 180 Degrees 180 Degrees
Optimal Hydraulic Flow 76-87 L/min (20-23 gpm) 76-87 L/min (20-23 gpm)
Optimal Hydraulic Pressure 200-230 bar (2800-3300 psi) 200-230 bar (2800-3300 psi)
Interface Type Skid Steer Coupler Skid Steer Coupler
Trip Edge Type Steel Steel
Trip Edge Height 5.1 in 130 mm
Trip Edge Quantity 1 1
Required Hydraulics Standard Flow w/14 pin Electrical Standard Flow w/14 pin Electrical

See how 2.8 m (9 ft), Skid Steer Coupler compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Snow Wing at Work

Cat® Snow Wing Operator Tips

Cat® Snow Attachments at Work

Cat® Snow Removal | Attachments at Work

Cat® Snow Wing Plow | Customer Story

Cat® Snow Wing at Work
Cat® Snow Wing Operator Tips
Cat® Snow Attachments at Work
Cat® Snow Removal | Attachments at Work
Cat® Snow Wing Plow | Customer Story

360 View

Check out current offers for the 2.8 m (9 ft), Skid Steer Coupler

View More Offers
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.