Studio Shot

Straight Snow Pushes 2.6 m (8 ft), Skid Steer Coupler, Rubber Fixed Edge

Request A Price Shop Now

Key Specs

Working Width
96 in
2438 mm
Weight
778.2 lb
353 kg
Length
43.7 in
1109 mm

Overview

Unique design efficiently removes snow minimizing passes and reducing salt build up.

Product Specifications for 2.6 m (8 ft), Skid Steer Coupler, Rubber Fixed Edge

Working Width 96 in 2438 mm
Weight 778.2 lb 353 kg
Length 43.7 in 1109 mm
Moldboard Height 36 in 914 mm
Overall Height 36 in 914 mm
Interface Type Skid Steer Coupler Skid Steer Coupler
Trip Edge Type Rubber w/Fixed Edge Rubber w/Fixed Edge
Trip Edge Quantity N/A N/A
Overall Width 100.5 in 2553 mm

See how 2.6 m (8 ft), Skid Steer Coupler, Rubber Fixed Edge compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Snow Attachments at Work

Cat® Snow Push Attachment Overview

Cat® Snow Push Features

Cat® Snow Removal | Attachments at Work

Cat® Snow Attachments at Work
Cat® Snow Push Attachment Overview
Cat® Snow Push Features
Cat® Snow Removal | Attachments at Work
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.