| Cannon Capacity | 2271 - 6246 liters per min up to 60 meters (600 - 1,650 gallons per min up to 200 ft). Depends on nozzle orifice and pipe size. 2271 - 6246 liters per min up to 60 meters (600 - 1,650 gallons per min up to 200 ft). Depends on nozzle orifice and pipe size. |
| Water Coverage | 0.1 - 0.8 L/m² at speeds of 4 to 40 kph (0.05 - 0.2 gal/ft² at speeds of 3 to 25 mph) 0.1 - 0.8 L/m² at speeds of 4 to 40 kph (0.05 - 0.2 gal/ft² at speeds of 3 to 25 mph) |
Water Delivery System WDS Factory Option
Request A Price Find DealerKey Specs
- Cannon Capacity
- 2271 - 6246 liters per min up to 60 meters (600 - 1,650 gallons per min up to 200 ft). Depends on nozzle orifice and pipe size.
- 2271 - 6246 liters per min up to 60 meters (600 - 1,650 gallons per min up to 200 ft). Depends on nozzle orifice and pipe size.
- Water Coverage
- 0.1 - 0.8 L/m² at speeds of 4 to 40 kph (0.05 - 0.2 gal/ft² at speeds of 3 to 25 mph)
- 0.1 - 0.8 L/m² at speeds of 4 to 40 kph (0.05 - 0.2 gal/ft² at speeds of 3 to 25 mph)
Overview
Manage Haul Road Dust with an Efficient Water Delivery System.
The Cat® Water Delivery System (WDS) is an automated system with a fully-integrated Cat design. It controls the amount of water and spray patterns to prevent the hazards common with overwatering. WDS provides variable water flow based on truck speed and determines appropriate flow to conserve water. The Cat WDS is available as a factory option for the Cat 777 (05), 777 (07), 785 (04), and 789 (04) Off-Highway Truck Bare Chassis.
*Results shown from Cat WDS compared to conventional water system. **Results shown from Cat WDS cannon output. Testing was conducted at the Caterpillar Tucson Proving Ground with data captured from a production study.Results may vary.
Benefits
Conserves Water
Uses 25-50%* less water compared to conventional systems.
Saves Fuel
Reduces fuel consumption by an average of 14%* with efficient pump control.
Water cannon operates at idle, reducing fuel consumption during cannon operation by up to 50%**.
Features At A Glance
- The Cat® Water Delivery System improves safety by providing variable water flow based on truck speed, preventing the hazards common with over-watering.
- With automated water delivery, the operator can remain focused on driving and traffic.
- Remote tank fill control allows the operator to stay in the cab during refilling, which reduces slip hazards.
- When the water tank is full, the auto shut-off feature prevents over-filling and also results in increased component life.
- The system features automatic start and stop, based on truck speed, which eliminates over-watering at road intersections to improve safety for all vehicles on site.
- Caterpillar tests show that the Cat® Water Delivery System's efficient pump control reduces fuel consumption by an average of 14%.
- The water cannon operates at idle, which reduces fuel consumption during cannon operation by up to 50%.
- The Cat® Water Delivery System delivers a uniform spray of large water droplets for optimal gallons per square yard (liters per square meter) across the haul road.
- Caterpillar tests show that the Cat Water Delivery System can reduce water consumption by 25-50% compared to conventional water systems.
- The Cat® Water Delivery System features integrated and durable ergonomic cab controls that are both user friendly and easy to learn.
- Seven programmable automatic configurations are provided as well as intermittent spray in automatic or manual modes.
- The spray patterns are customizable to meet specific job site needs.
- And the efficient variable hydraulic pump and motor allow the truck to spend more time on the road and less time at refilling stations.
- The Cat® Water Delivery System delivers reliability through stainless steel components and self-cleaning spray head nozzles, reducing maintenance.
- The monitor automatically displays diagnostic messages regarding water, hydraulics and electrical issues for quick resolution to keep the system running.
- The Cat® Water Delivery System is a premium product that offers a quick payback due to the significant savings in fuel, water, parts, and maintenance costs compared to conventional systems.
Product Specifications for WDS Factory Option
WDS Factory Option Standard Equipment
Controls
- Factory installed
- Integrated into cab
- Ergonomic
- Durable
Water System Monitor
- Integrated into cab
- Programmable spray configurations
- Automatic diagnostic messages
Variable Hydraulic Pump Drive
- 6814 L/min (1,800 gpm) at speeds of 4 kph - 40 kph (3 to 25 mph)
- Auto shut-off
- Soft startup
Stainless Steel Spray Heads
- Resists corrosion
- Maintenance free
- Patented design
Independent Hydraulic & Cooling System
- Minimizes overheating
Water Cannon
- Hydraulically controlled
- Optional nozzles
- Integrated joystick with cab controls
- Operates at idle for added fuel savings
Parts & Service
- Available through global Cat Dealer Network
Water Tank
- Contact your local Cat dealer or Caterpillar OEM Solutions at oemsolutions@cat.com for assistance in obtaining water tanks through local suppliers worldwide.
See how WDS Factory Option compares against frequently compared products.
- Cannon Capacity
- 2271 - 6246 liters per min up to 60 meters (600 - 1,650 gallons per min up to 200 ft). Depends on nozzle orifice and pipe size.
- 2271 - 6246 liters per min up to 60 meters (600 - 1,650 gallons per min up to 200 ft). Depends on nozzle orifice and pipe size.
- Water Coverage
- 0.1 - 0.8 L/m² at speeds of 4 to 40 kph (0.05 - 0.2 gal/ft² at speeds of 3 to 25 mph)
- 0.1 - 0.8 L/m² at speeds of 4 to 40 kph (0.05 - 0.2 gal/ft² at speeds of 3 to 25 mph)
- Cannon Capacity
- 2271 - 6246 liters per min up to 60 meters (600 - 1,650 gallons per min up to 200 ft). Depends on nozzle orifice and pipe size.
- 2271 - 6246 liters per min up to 60 meters (600 - 1,650 gallons per min up to 200 ft). Depends on nozzle orifice and pipe size.
- Water Coverage
- 0.1 - 0.8 L/m² at speeds of 4 to 40 kph (0.05 - 0.2 gal/ft² at speeds of 3 to 25 mph)
- 0.1 - 0.8 L/m² at speeds of 4 to 40 kph (0.05 - 0.2 gal/ft² at speeds of 3 to 25 mph)
assignment Product Brochures and More Are Ready to Download!
Caterpillar product brochures and other informational documents are available for your growing business.
Media Gallery
Photos
Videos
Water Delivery System
Water Delivery System water cannon on a water truck at the Tuscon Proving Ground (TPG)
Water Delivery System spray bar view on a water truck at the Tuscon Proving Ground (TPG)
Operator using the Cat Water Delivery System integrated cab controls and electronics in a water truck at the Tuscon Proving Ground (TPG)
Water Delivery System (WDS) stainless steel spray head, side view
Cat Water Delivery System Animated Demonstration
Cat Water Delivery System: Control Dust Efficiently
Cat Water Delivery System Operator Controls Video
Cat Water Delivery System Enhances Mine Safety and Productivity