Manage Haul Road Dust Efficiently with The Cat Water Delivery System.

Water Delivery System WDS Retrofit Kit

Request A Price Find Dealer

Key Specs

Cannon Capacity
2271 - 6246 liters per min up to 60 meters (600 - 1,650 gallons per min up to 200 ft). Depends on nozzle orifice and pipe size.
2271 - 6246 liters per min up to 60 meters (600 - 1,650 gallons per min up to 200 ft). Depends on nozzle orifice and pipe size.
Water Coverage
0.1 - 0.8 L/m² at speeds of 4 to 40 kph (0.05 - 0.2 gal/ft² at speeds of 3 to 25 mph)
0.1 - 0.8 L/m² at speeds of 4 to 40 kph (0.05 - 0.2 gal/ft² at speeds of 3 to 25 mph)

Overview

Manage Haul Road Dust with an Efficient Water Delivery System.

The Cat® Water Delivery System (WDS) is an automated system with a fully-integrated Cat design. It controls the amount of water and spray patterns to prevent the hazards common with overwatering. WDS provides variable water flow based on truck speed and determines appropriate flow to conserve water. The Cat WDS is available as a retrofit kit for the Cat 777F, 777G, and 785D Off-Highway Trucks.

*Results shown from Cat WDS compared to conventional water system. **Results shown from Cat WDS cannon output. Testing was conducted at theCaterpillar Tucson Proving Ground with data captured from a production study.Results may vary.

Benefits

Conserves Water

Uses 25-50%* less water compared to conventional systems.

Saves Fuel

Reduces fuel consumption by an average of 14%* with efficient pump control.

Water cannon operates at idle, reducing fuel consumption during cannon operation by up to 50%**.

Product Specifications for WDS Retrofit Kit

Cannon Capacity 2271 - 6246 liters per min up to 60 meters (600 - 1,650 gallons per min up to 200 ft). Depends on nozzle orifice and pipe size. 2271 - 6246 liters per min up to 60 meters (600 - 1,650 gallons per min up to 200 ft). Depends on nozzle orifice and pipe size.
Water Coverage 0.1 - 0.8 L/m² at speeds of 4 to 40 kph (0.05 - 0.2 gal/ft² at speeds of 3 to 25 mph) 0.1 - 0.8 L/m² at speeds of 4 to 40 kph (0.05 - 0.2 gal/ft² at speeds of 3 to 25 mph)

WDS Retrofit Kit Standard Equipment

Controls

  • Dealer installed
  • Integrated into cab
  • Ergonomic
  • Durable

Water System Monitor

  • Integrated into cab
  • Programmable spray configurations
  • Automatic diagnostic messages

Variable Hydraulic Pump Drive

  • 6814 L/min (1,800 gpm) at speeds of 4 kph - 40 kph (3 to 25 mph)
  • Auto shut-off
  • Soft startup

Stainless Steel Spray Heads

  • Resists corrosion
  • Maintenance free
  • Patented design

Independent Hydraulic & Cooling System

  • Minimizes overheating

Water Cannon

  • Hydraulically controlled
  • Optional nozzles
  • Integrated joystick with cab controls
  • Operates at idle for added fuel savings

Parts & Service

  • Available through global Cat Dealer Network

Water Tank

  • Contact your local Cat dealer or Caterpillar OEM Solutions at oemsolutions@cat.com for assistance in obtaining water tanks through local suppliers worldwide.

See how WDS Retrofit Kit compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Water Delivery System

Water Delivery System water cannon on a water truck at the Tuscon Proving Ground (TPG)

Water Delivery System spray bar view on a water truck at the Tuscon Proving Ground (TPG)

Operator using the Cat Water Delivery System integrated cab controls and electronics in a water truck at the Tuscon Proving Ground (TPG)

Water Delivery System (WDS) stainless steel spray head, side view

Water Delivery System
Water Delivery System water cannon on a water truck at the Tuscon Proving Ground (TPG)
Water Delivery System spray bar view on a water truck at the Tuscon Proving Ground (TPG)
Operator using the Cat Water Delivery System integrated cab controls and electronics in a water truck at the Tuscon Proving Ground (TPG)
Water Delivery System (WDS) stainless steel spray head, side view

Cat Water Delivery System Animated Demonstration

Cat Water Delivery System: Control Dust Efficiently

Cat Water Delivery System Operator Controls Video

Cat Water Delivery System Enhances Mine Safety and Productivity

Cat Water Delivery System Animated Demonstration
Cat Water Delivery System: Control Dust Efficiently
Cat Water Delivery System Operator Controls Video
Cat Water Delivery System Enhances Mine Safety and Productivity
warning

Internet Explorer users may experience issues with certain features of our site.
Please try a current version of an alternate browser (i.e. Google Chrome, Microsoft Edge, Mozilla Firefox) for the full Cat.com experience.