Batteries
| Sales Model | Serial Number Prefix | Battery | Quantity |
| AP1000F | AC4 | 153-5710 | 2 |
| AP1055F | TJ5 | ||
| RLM |
* Download AP1000F, AP1055F Parts Reference Guide document.
| Sales Model | Serial Number Prefix | Battery | Quantity |
| AP1000F | AC4 | 153-5710 | 2 |
| AP1055F | TJ5 | ||
| RLM |
| ASPHALT PAVER | Every 1500 Hours | |
| Engine | ||
| Sales Model | Serial Number Prefix | Crankcase Breather Filter |
| AP1000F | AC4 | 339-1048 |
| AP1055F | TJ5 | |
| RLM | - | |
| ASPHALT PAVER | Every 10,000 Hours | |
| Diesel Exhaust Fluid (DEF) | ||
| Sales Model |
Serial Number Prefix |
Manifold Assembly |
| AP1000F | AC4 | 528-0527 |
| AP1055F | TJ5 | |
| RLM | ||
* Dimensions listed may vary depending on machine configuration.
| Sales Model | Sales Number Prefix | Variation | Weight | |
| AP1000F | AC4 | tractor only - shipping | 34,228 lb | 15 526 kg |
| tractor only - operating | 34,820 lb | 15 794 kg | ||
| with SE60 V screed | 41,985 lb | 19 044 kg | ||
| with SE60 V XW screed | 43,472 lb | 19 719 kg | ||
| with SE60 VT XW screed | 45,419 lb | 20 602 kg | ||
| AP1055F | TJ5, RLM | tractor only - shipping | 36,804 lb | 16 691 kg |
| tractor only - operating | 37,553 lb | 17 031 kg | ||
| with SE60 V screed | 45,090 lb | 20 452 kg | ||
| with SE60 V XW screed | 46,580 lb | 21 128 kg | ||
| with SE60 VT XW screed |
48,320 lb | 21 918 kg | ||
| Sales Model | Sales Number Prefix | Variation | Dimensions | |
| AP1000F | AC4 | Operating length with SE60 V screed | 22' 6" | 6860 mm |
| Operating length with SE60 V XW, VT XW | 23' 2" | 7050 mm | ||
| Length without screed and canopy | 18' 3" | 5563 mm | ||
| Operating width - standard entry hopper | 11' 0" | 3350 mm | ||
| Operating width - low entry hopper | 11' 10" | 3600 mm | ||
| AP1055F | TJ5, RLM | Operating length with SE60 V screed | 22' 5" | 6840 mm |
| Operating length with SE60 V XW, VT XW | 23' 1" | 7030 mm | ||
| Operating Length without screed | 18' 5" | 5609 mm | ||
| Operating width - standard entry hopper | 11' 0" | 3350 mm | ||
| Operating width - low entry hopper | 11' 10" | 3600 mm | ||