New Cat® MH3295 Material Handler delivers high production in port and large scrapyard applications

Electrohydraulic controls plus advanced Caterpillar technologies help boost productivity on jobs that demand high performance.

Highlights

  • 17.6 m (57.7 ft) reach
  • Cat® Payload, 2D E-fence and swing assist technologies help deliver optimum production
  • Premium Plus cab and fixed cab riser with 360˚ visibility and floor windows for operator comfort
of

 

IRVING, Texas, September 24, 2025―Built to deliver a long reach required for barge loading/unloading and large scrapyard applications, the new Cat® MH3295 Material Handler will feature a dedicated swing pump for smooth, coordinated movement and a wide track undercarriage for optimum stability and performance. Electrohydraulic controls plus advanced Caterpillar technologies help boost productivity on jobs that demand high performance.

 

The new MH3295 Material Handler is based on the rugged and reliable Cat 395 Excavator platform, sharing common service parts, but features a purpose-built design for the demands of large scrapyard and port applications to offer consistent operation.

 

Plus, standard technologies like Swing Assist, Cat Payload and 2D E-fence help operators to work more efficiently and safely. The new design of the MH3295 is about elevating jobsite performance and delivering long-lasting durability and value.

Vincent Migeotte

Senior Global Product Consultant

Caterpillar

High performance

The new material handler features an 17.6 m (57.7 ft) reach plus two counterweight configurations to meet jobsite conditions. Its wide, 4.8 m (15.7 ft) track gauge retracts to a 4.1 m (13.5 ft) width to simplify transport. The wide operating track gauge combines with the undercarriage’s 7.2 m (23.6 ft) track length to deliver smooth, stable operation at extended reach.

Its powerful, 405 kW (543 hp) Cat C18 engine meets U.S. EPA Tier 4 Final and EU Stage V emission standards and offers reliable operation up to 3000 m (9,840 ft) above sea level without derating. Operators can match machine performance to the job at hand using three power modes – Power, Smart and Eco – to help save fuel. Giving operators control when needed, an advanced electrohydraulic system helps provide the optimum balance of power and efficiency.

SmartBoom™ technology allows the boom to freely travel up and down without using pump flow, enabling operators to focus on stick and attachment movements. A variety of Cat work tool attachments are available to meet a range of material and density types. Valve priority helps operators direct hydraulic pressure and flow where it is needed.

 

Integrated technologies

Boosting operating efficiency, Cat Payload for the new MH3295 assists operators with achieving precise load targets, helping to eliminate overloading of over-the-road trucks and enabling more accurate production tracking. Real-time weight estimates are displayed in-cab when picking up a material load without swinging.

Standard Swing Assist technology automatically stops upper machine rotation at preset points to help operators hit more repetitive swing targets, reduce fuel consumption and improve cycle times. Quickly established, the operator simply swings to a desired stopping point and sets the target using the in-cab monitor or a preset joystick button. When approaching the predefined limit, the machine automatically decelerates and does not allow the stick to travel beyond the set point.

Leveraging data wirelessly, VisionLink™ provides actionable insights for the new MH3295 Material Handler. It allows fleet managers to review equipment data from a desktop or mobile device to help maximize uptime and optimize assets. Dashboards provide machine operating details like hours, location, idle time and fuel utilization, so informed fleet decisions can be made to help lower costs.

Standard remote services technologies help the new material handler operate with maximum uptime and efficiency. Remote Troubleshoot allows the Cat Dealer to diagnose issues remotely without impacting machine performance, so they are resolved quickly with less machine downtime. Updating onboard software without requiring a technician to be present, Remote Flash enables the company to initiate software updates at a time convenient to the production schedule, increasing overall efficiency.

 

Premium cab

The material handler’s fixed cab riser provides 360-degree visibility and includes floor windows to help improve visibility when loading material. The new Premium Plus cab design includes small pillars and large windows, plus rearview, left-side, and right-side-view cameras to enhance safety while operating. The rear cab door entry design features enclosed stairways and integrated lights to safely access the cab. Wide walkways provide quick, easy and safe access to upper service platform maintenance areas.

Inside the cab, a wide seat adjusts to accommodate operators of all sizes, while easy-to-reach controls are positioned in front of the operator for comfortable machine control. Accommodating operators of all skill levels, the easy-to-use high-resolution, 254-mm (10-inch) touchscreen monitor presents the jobsite dashboard in an intuitive format. Productivity applications are displayed on the monitor in grid view to easily read on the go, and touchscreen functionality is programmed to ensure continued job performance without any interruptions.

Standard cab avoidance assists with evading contact between the work tool attachment and cab, enhancing safety while operating and improving machine longevity. Automatic climate control provides comfortable operating temperatures throughout the shift, and storage compartments are located beneath and behind the seat, plus overhead and in the consoles to stow plenty of gear. Operators can connect personal devices using the standard radio’s USB ports and Bluetooth® technology.

 

More information on the new Cat MH3295 Material Handler can be found by contacting a Cat dealer or visiting cat.com.

 

MH3295 MATERIAL HANDLER SPECIFICATIONS

 

Engine

Cat C18

Engine power – ISO 14396, kW (hp)

405 (543)

Short Boom operating weight, kg (lb.)

100 700 (222,100)

Max. speed, km/h (mph)

4.5 (2.8)

Max. stick pin height, mm (ft)

18 040 (59.2)

Max. stick pin reach, mm (ft)

17 590 (57.7)

Max. stick pin depth, mm (ft)

7060 (23.2)

of

Cat® MH3295 Material Handler

View Full Size Image
of

Cat® MH3295 Material Handler cab

View Full Size Image
of

Cat® MH3295 Material Handler cab

View Full Size Image
of

Cat® MH3295 Material Handler

View Full Size Image

 

 

Download the Press Release

Download Now

Download the Images 

Download Now

 

 

# # #

 

About Caterpillar:
With 2024 sales and revenues of $64.8 billion, Caterpillar Inc. is the world’s leading manufacturer of construction and mining equipment, off-highway diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives. For 100 years, we’ve been helping customers build a better, more sustainable world and are committed and contributing to a reduced-carbon future. Our innovative products and services, backed by our global dealer network, provide exceptional value that helps customers succeed. Caterpillar does business on every continent, principally operating through three primary segments – Construction Industries, Resource Industries and Energy & Transportation – and providing financing and related services through our Financial Products segment. Visit us at caterpillar.com or join the conversation on our social media channels at caterpillar.com/en/news/social-media.html.

NOTE TO EDITORS: Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.

CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.

VisionLink is a trademark of Caterpillar Inc., registered in the United States and in other countries.

 

 

Press Inquiries:

Amy Doughty
Caterpillar Trade Press Media Representative
Amy.Doughty@cat.com
 
For Release: Europe, North America
Release Number: 193PR25 - September 2025




Track Material Handlers

Track Material Handlers from Caterpillar

Learn More
Construction Equipment Maintenance
Construction Equipment Maintenance

The Latest Product News

Get the Latest Stories Sent Directly to Your Inbox.

Subscribe Now