685 mm (27 in)

Deflectors 685 mm (27 in)

Request A Price Shop Now

Key Specs

Length
27 in
685 mm
Width
85.8 in
2179 mm
Weight
51.4 lb
23.3 kg

Overview

Protect operator and surrounding areas from flying debris.

Product Specifications for 685 mm (27 in)

Length 27 in 685 mm
Width 85.8 in 2179 mm
Weight 51.4 lb 23.3 kg

See how 685 mm (27 in) compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Studio Shot

Check out current offers for the 685 mm (27 in)

View More Offers