Studio Shot

Adapters Skid Steer to Horizontal Pin Lock Adapter

Request A Price Shop Now

Key Specs

Weight
143.3 lb
65 kg
Width
12.8 in
324 mm
Overall Length
44.3 in
1125 mm

Overview

Coupler adapters for connecting to Cat® Skid Steer interfaces.

Product Specifications for Skid Steer to Horizontal Pin Lock Adapter

Weight 143.3 lb 65 kg
Width 12.8 in 324 mm
Overall Length 44.3 in 1125 mm
Overall Height 20.6 in 523 mm
Interface Type ISO Coupler ISO Coupler
Coupler Type Adapts to Skid Steer Coupler Adapts to Skid Steer Coupler
Required Hydraulics None None

See how Skid Steer to Horizontal Pin Lock Adapter compares against frequently compared products.

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Cat® Compact Wheel Loader ISO to SSL Adaptor Bracket

An Attachment for Every Job - Cat® Work Tool Attachments

Cat® Compact Wheel Loader ISO to SSL Adaptor Bracket
An Attachment for Every Job - Cat® Work Tool Attachments