Studio Shot

Ripper / Scarifiers 1765 mm (70 in)

Request A Price Shop Now

Key Specs

Overall Width
69.5 in
1765 mm
Length
43.9 in
1115 mm
Height
54.1 in
1373 mm

Overview

The Cat® Ripper / Scarifier is designed to loosen and condition the surface layer of compacted soil.

Product Specifications for 1765 mm (70 in)

Overall Width 69.5 in 1765 mm
Length 43.9 in 1115 mm
Height 54.1 in 1373 mm
Shank Spacing 14.7 in 374 mm
Weight 994.3 lb 451 kg
Optimal Hydraulic Pressure 3495.4 psi 24100 kPa
Optimal Hydraulic Flow 3.4 gpm 13 L/min
Cycle Time 2.5 seconds 2.5 seconds

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

360 View

Check out current offers for the 1765 mm (70 in)

View More Offers