1.0 m3 (1.3 yd3), Pin On, Bolt-On Cutting Edge
New

General Purpose Buckets 1.0 m3 (1.3 yd3), Pin On, Bolt-On Cutting Edge

Request A Price Shop Now

Key Specs

Width
78.4 in
1991 mm
Weight
1071.4 lb
486 kg
Height
36.6 in
930 mm

Overview

Used for loading, carrying, leveling, grading and dumping in a wide variety of applications and materials.

Product Specifications for 1.0 m3 (1.3 yd3), Pin On, Bolt-On Cutting Edge

Width 78.4 in 1991 mm
Weight 1071.4 lb 486 kg
Height 36.6 in 930 mm
Length 37.1 in 942 mm
Capacity 1.3 yd³ 1 m³
Base Edge Thickness 0.6 in 16 mm
Interface Type Pin On Pin On

See how 1.0 m3 (1.3 yd3), Pin On, Bolt-On Cutting Edge compares against frequently compared products.

Product Brochures and More Are Ready to Download!

Media Gallery

Studio Shot

Front View

Top View

Left View

Rear View

Bottom View

Right View

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 1.0 m3 (1.3 yd3), Pin On, Bolt-On Cutting Edge

View More Offers