Weights
| Operating Weight - 9 Wheel Base Machine | 11466 lb 5200 kg |
| Operating Weight - Maximum Ballast | 33069 lb 15000 kg |
Key Specs
The Cat® CW16 is a standard 9-wheel Pneumatic Roller with an operating weight range of 5200 kg to 15 000 kg (11,164 lb - 33,069 lb) and compaction width of 1754 mm (69"). An optional 11-wheel option increases the compaction width to 2132 mm (84"). Equipped with an efficient Cat engine, this machine delivers smooth, reliable performance on grades and soft base materials.
with ballast options, oscillating front wheels, and air-on-the-run tire pressure system.
with optional front and rear bumper mounted cameras, standard LED lighting, and seat belt alert system.
with the two-speed propel system, electronic shifting, and coasting capability.
| Operating Weight - 9 Wheel Base Machine | 11466 lb 5200 kg |
| Operating Weight - Maximum Ballast | 33069 lb 15000 kg |
| Compaction Width | 69 in 1754 mm |
| 9 Wheel Compaction Width - With Radial Tire | 68 in 1728 mm |
| Travel Speed - Maximum | 12 mile/h 19 km/h |
| Ground Clearance | 9.5 in 241 mm |
| Inside Turn Radius - 9 Wheel | 148 in 3761 mm |
| Turning Radius - Outside | 255 in 6455 mm |
| Overall Length | 14.1 ft 4290 mm |
| Height - ROPS | 9.8 ft 3000 mm |
| Height - Steering Wheel | 91 in 2320 mm |
| Engine Model | Cat C3.6 Cat C3.6 |
| Gross Power | 100.6 hp 75 kW |
| Fuel Tank Capacity | 38 gal (US) 146 l |
| Water Spray Tank Capacity | 92 gal (US) 348 l |
Caterpillar product brochures and other informational documents are available for your growing business.