Studio Shot

Construction Fork Carriages 2498 mm (98 in)

Request A Price Click for Price

Key Specs

Height
52 in
1320 mm
Width
98 in
2498 mm
Tine Spacing
380-2225 mm (15-87.6 in) centerline to centerline
380-2225 mm (15-87.6 in) centerline to centerline

Overview

For use in heavy duty applications where standard pallet fork carriages may not be suitable.

Product Specifications for 2498 mm (98 in)

Height 52 in 1320 mm
Width 98 in 2498 mm
Tine Spacing 380-2225 mm (15-87.6 in) centerline to centerline 380-2225 mm (15-87.6 in) centerline to centerline
Weight 1408.8 lb 639 kg
Length 24.9 in 633 mm
Interface Type Fusion™ Coupler Fusion™ Coupler

See how 2498 mm (98 in) compares against frequently compared products.

Media Gallery

Studio Shot

Studio Shot
Front View
Top View
Left View
Rear View
Bottom View
Right View

Check out current offers for the 2498 mm (98 in)

View More Offers