Cat® D6R2 Dozer features comfortable cab, updated controls and hydraulic enhancements
This well-known dozer, with over a decade of proven experience and success in other regions, is a great fit for those who value simple operation in a robust, powerful machine.
Highlights
- Equipped with a Cat C9 engine that delivers 146 kW (196 hp) net power
- The cab offers ROPS for visibility, a dust-reducing pressurization system, a quieter interior, and controls with a single-twist tiller, integrated transmission and implement functions, and a rotary throttle
IRVING, Texas, July 14, 2025―The Cat® D6R2 dozer is set for introduction into parts of the Latin American market. This well-known dozer, with over a decade of proven experience and success in other regions, is a great fit for those who value simple operation in a robust, powerful machine. The D6R2 features a comfortable cab, easy-to-use controls, refined powertrain and hydraulic systems, heavy-duty structures for long-term durability, and ground-level, grouped service points.
The powerful Cat C9 engine meets China Nonroad Stage III emissions, equivalent to U.S. EPA Tier 3/EU Stage IIIA. The standard configuration with a semi-universal (SU) blade and multi-shank ripper is tailored to key applications and will be the only offering for this region. The standard configuration delivers a net power rating of 146 kW (196 hp), with an operating weight of 19 066 kg (42,000 lb.). The D6R2 shares many features, such as durability, comfort, and efficiency, with the popular D6T, originally introduced in 2007, but the D6R2 operates on a newer platform introduced in 2015.
Comfortable cab
The D6R2 cab features an integrated Roll Over Protection Structure (ROPS), which significantly increases visibility. A pressurization system, plus improved door sealing, helps prevent dust from entering the cab and maintains a quieter interior. The standard suspension seat is fully adjustable, and from the seat, the operator has a direct view of the updated instrument panel, including brighter, easier-to-read gauges, a digital hour meter on an LCD screen, and 11 status lamps for electronic monitoring and warning.
Ease of operation
A single-twist steering tiller reduces operator effort and allows the operator to maneuver the D6R2 precisely in congested work areas. The integrated transmission controls allow easy directional and range shifts. Pilot-operated implement controls significantly reduce lever effort, compared with mechanical controls, and engine speed is conveniently set with a rotary throttle.
Performance features
The D6R2’s two-pump, load-sensing hydraulic system ensures optimum, simultaneous response from work tools and the steering system, while continuously adjusting the implement system for maximum efficiency.
A torque divider gets more engine power to the ground. The electronically controlled power-shift transmission uses high-capacity, oil-cooled clutches that maintain high torque capacity and long life. Differential steering increases the speed of one track while slowing the other one down for exceptional turning, even with a full blade load. This provides greater maneuverability and faster cycle times, as well as better load capacity, power and speed control in soft underfoot conditions.
Durability
The D6R2's foundation is a rugged mainframe designed to absorb impact shock and resist twisting forces. L-shaped push arms bring the blade close to the tractor, enhancing overall balance, maneuverability, blade penetration, lateral stability, and pry-out capability. Blades use high-tensile-strength steel, have an abrasion-resistant moldboard, and have hardened, reversible, bolt-on cutting edges.
The elevated-sprocket design of the undercarriage protects major components from harsh impacts, and the modular design permits the final drives to be easily serviced. Lifetime lubrication of chains, rollers, and idlers extend undercarriage life.
A Century of Innovations
Caterpillar began manufacturing track-type tractors in 1925 with the 60 and 30 models. These models were known for their high-quality materials, efficiency, and durability. While those qualities still apply, today’s track-type tractors are enhanced with factory-ready technologies such as Cat Grade with 3D, Cat Assist with ARO, and Remote Control. Today, Caterpillar designs and manufactures 14 models of dozers in our facilities around the world.
More information on the next generation Cat D6R2 Dozer can be found by contacting a Cat dealer or visiting cat.com.
D6R2 DOZER SPECIFICATIONS
Engine |
Cat® C9 |
Net Power ISO 9249/SAE J1349 – kW (hp) |
146 (196) |
Operating weight – kg (lb.) |
19 066 (42,000) |
Blade capacity, semi-universal – m3 (yd3) |
5.6 (7.32) |
Length of track on ground – mm (in.) |
2 664 (105) |
# # #
About Caterpillar:
With 2024 sales and revenues of $64.8 billion, Caterpillar Inc. is the world’s leading manufacturer of construction and mining equipment, off-highway diesel and natural gas engines, industrial gas turbines and diesel-electric locomotives. For 100 years, we’ve been helping customers build a better, more sustainable world and are committed and contributing to a reduced-carbon future. Our innovative products and services, backed by our global dealer network, provide exceptional value that helps customers succeed. Caterpillar does business on every continent, principally operating through three primary segments – Construction Industries, Resource Industries and Energy & Transportation – and providing financing and related services through our Financial Products segment. Visit us at caterpillar.com or join the conversation on our social media channels at caterpillar.com/en/news/social-media.html.
Caterpillar rolls out products and services in each of its regions at different time intervals. Although every effort is made to ensure that product information is released only after Caterpillar has received confirmation from its independent dealer network, plants, and marketing subsidiaries that products and services are available in the relevant region, editors are kindly requested to verify with a Cat dealer for product availability and specifications.
CAT, CATERPILLAR, LET’S DO THE WORK, their respective logos, “Caterpillar Corporate Yellow,” the “Power Edge” and Cat “Modern Hex” trade dress, as well as corporate and product identity used herein, are trademarks of Caterpillar and may not be used without permission.
VisionLink is a trademark of Caterpillar Inc., registered in the United States and in other countries.
Press Inquiries:
Johanna Kelly
Caterpillar Trade Press Media Representative
Kelly_Johanna_L@cat.com
For Release: South America, excluding Brasil, Chile, and Colombia
Release Number: 161PR25 — July 2025
The Latest Product News
-
New Cat® 6040 mining shovel helps mining operations improve productivity and efficiency
The new 400-tonne-class Cat® 6040 next generation hydraulic mining shovel is designed to help customers address these challenges through productivity enhancing features, durability upgrades and system improvements that increase efficiency.
Learn More -
Caterpillar and Fortescue extend agreement for Cat® MineStar™ Command for hauling in Western Australia sites
Caterpillar Inc. announced today a renewed agreement with Chichester Metals Ltd and FMG Solomon PTY Ltd (together, Fortescue’s operating entities) to continue the supply and operation of Cat® MineStar™ Command for hauling across three of Fortescue’s mining operations in Western Australia.
Learn More -
Caterpillar updates Cat® AP1000 and AP1055 pavers, introduces new smooth SDX plates and collision mitigation
Caterpillar announces multiple design enhancements for the Cat® AP1000 wheel and AP1055 track asphalt pavers, targeting increases in reliability and longevity as well as simplified maintenance.
Learn More -
Caterpillar to preview three new compact machine models at CONEXPO-CON/AGG
Helping customers reshape what’s possible, Caterpillar previews three new compact equipment models in its West Hall CONEXPO-CON/AGG display, booth W40416.
Learn More